SLASF12C February 2023 – October 2023 MSPM0G3105 , MSPM0G3106 , MSPM0G3107
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
TSTRIM | Factory trim temperature (1) | ADC and VREF configuration: RES=0 (12-bit mode), VRSEL=0h (VDDA=3.3V), ADC tSample=12.5µs | 27 | 30 | 33 | ℃ |
TSc | Temperature coefficient | -40℃ ≤ Tj ≤ 130℃ | -1.9 | -1.8 | -1.7 | mV/℃ |
tSET, TS | Temperature sensor settling time (2) | ADC and VREF configuration: RES=0 (12-bit mode), VRSEL=0h (VDDA=3.3V), ADC CHANNEL=11 | 10 | us |