SLASF88B October 2023 – May 2024 MSPM0G3505-Q1 , MSPM0G3506-Q1 , MSPM0G3507-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The following table summarizes the features of each device that is described in this data sheet.
DEVICE NAME (1)(4) | FLASH /SRAM (KB) | QUAL(2) | MATH ACCEL | ADC / CHAN | COMP | DAC | OPA | GPAMP | UART/I2C/SPI | CAN | TIMA | TIMG | GPIO | PACKAGE [PACKAGE SIZE] (3) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
M0G3505QPMQ1 | 32 / 16 | Q | Y | 2 / 17 | 3 | 1 | 2 | 1 | 4 / 2 / 2 | 1 | 2 |
5 |
60 | 64 LQFP [12mm × 12mm] |
M0G3506QPMQ1 | 64 / 32 | |||||||||||||
M0G3507QPMQ1 | 128 / 32 | |||||||||||||
M0G3505QPTQ1 | 32 / 16 | Q | Y | 2 / 16 | 3 | 1 | 2 | 1 | 4 / 2 / 2 | 1 |
2 |
5 |
44 | 48 LQFP [9mm × 9mm] |
M0G3506QPTQ1 | 64 / 32 | |||||||||||||
M0G3507QPTQ1 | 128 / 32 | |||||||||||||
M0G3505QRGZQ1 | 32 / 16 | Q | Y | 2 / 16 | 3 | 1 | 2 | 1 | 4 / 2 / 2 | 1 | 2 |
5 |
44 | 48 VQFN [7mm × 7mm](5) |
M0G3506QRGZQ1 | 64 / 32 | |||||||||||||
M0G3507QRGZQ1 | 128 / 32 | |||||||||||||
M0G3505QRHBQ1 | 32 / 16 | Q | Y | 2 / 11 | 3 | 1 | 2 | 1 | 4 / 2 / 2 | 1 |
2 |
5 | 28 | 32 VQFN [5mm × 5mm](5) |
M0G3506QRHBQ1 | 64 / 32 | |||||||||||||
M0G3507QRHBQ1 | 128 / 32 | |||||||||||||
M0G3505QDGS32Q1 | 32 / 16 | Q | Y | 2 / 11 | 3 | 1 | 2 | 1 | 4 / 2 / 2 | 1 | 2 | 5 | 28 | 32 VSSOP [8.1mm × 3mm] |
M0G3506QDGS32Q1 | 64 / 32 | |||||||||||||
M0G3507QDGS32Q1 | 128 / 32 | |||||||||||||
M0G3505QDGS28Q1 | 32 / 16 | Q | Y | 2 / 11 | 3 | 1 | 2 | 1 | 4 / 2 / 2 | 1 | 2 | 5 | 24 | 28 VSSOP [7.1mm × 3mm] |
M0G3506QDGS28Q1 | 64 / 32 | |||||||||||||
M0G3507QDGS28Q1 | 128 / 32 |