SLASF88B October 2023 – May 2024 MSPM0G3505-Q1 , MSPM0G3506-Q1 , MSPM0G3507-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
fSYSOSC | Factory trimmed SYSOSC frequency | SYSOSCCFG.FREQ=00 (BASE) | 32 | MHz | ||
SYSOSCCFG.FREQ=01 | 4 | |||||
User trimmed SYSOSC frequency | SYSOSCCFG.FREQ=10, SYSOSCTRIMUSER.FREQ=10 | 24 | ||||
SYSOSCCFG.FREQ=10, SYSOSCTRIMUSER.FREQ=01 | 16 | |||||
fSYSOSC | SYSOSC frequency accuracy when frequency correction loop (FCL) is enabled and an ideal ROSC resistor is assumed (1) (2) | SETUSEFCL=1, TA = 25 ℃ | -0.41 | 0.58 | % | |
SETUSEFCL=1, -40 ℃ ≤ TA ≤ 85 ℃ | -0.80 | 0.93 | ||||
SETUSEFCL=1, -40 ℃ ≤ TA ≤ 105 ℃ | -0.80 | 1.09 | ||||
SETUSEFCL=1, -40 ℃ ≤ TA ≤ 125 ℃ | -0.80 | 1.30 | ||||
fSYSOSC | SYSOSC accuracy when frequency correction loop (FCL) is enabled with ROSC resistor put at ROSC pin, for factory trimmed frequencies(1) | SETUSEFCL=1, TA = 25 ℃, ±0.1% ±25ppm ROSC | -0.5 | 0.7 | % | |
SETUSEFCL=1, -40 ℃ ≤ TA ≤ 85 ℃, ±0.1% ±25ppm ROSC | -1.1 | 1.2 | ||||
SETUSEFCL=1, -40 ℃ ≤ TA ≤ 105 ℃, ±0.1% ±25ppm ROSC | -1.1 | 1.4 | ||||
SETUSEFCL=1, -40 ℃ ≤ TA ≤ 125 ℃, ±0.1% ±25ppm ROSC | -1.1 | 1.7 | ||||
fSYSOSC | SYSOSC frequency accuracy when frequency correction loop (FCL) is enabled when the internal ROSC resistor is used (4) | SETUSEFCL=1 -40 ℃ ≤ TA ≤ 125 ℃ | -1.4 | 1.8 | % | |
fSYSOSC | SYSOSC accuracy when frequency correction loop (FCL) is disabled, 32MHz | SETUSEFCL=0, SYSOSCCFG.FREQ=00, -40 ℃ ≤ TA ≤ 125 ℃ | -2.6 | 1.8 | % | |
fSYSOSC | SYSOSC accuracy when frequency correction loop (FCL) is disabled, for factory trimmed frequencies, 4MHz | SETUSEFCL=0, SYSOSCCFG.FREQ=01, -40 ℃ ≤ TA ≤ 125 ℃ | -2.7 | 2.3 | ||
fSYSOSC | External resistor put between ROSC pin and VSS (1) | SETUSEFCL=1 | 100 | kΩ | ||
fSYSOSC | Settling time to target accuracy (3) | SETUSEFCL=1, ±0.1% 25ppm ROSC (1) | 30 | us | ||
fSYSOSC | fSYSOSC additional undershoot accuracy during tsettle (3) | SETUSEFCL=1, ±0.1% 25ppm ROSC (1) | -11 | % |