SLASF88B October 2023 – May 2024 MSPM0G3505-Q1 , MSPM0G3506-Q1 , MSPM0G3507-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
Resolution | 12 | bits | |||||
DNL | Differential nonlinearity | Vref = internal or external or VDD reference(1) | -1 | 1 | LSB | ||
INL | Integral nonlinearity | Vref = internal or external or VDD reference(1) | -2 | 2 | LSB | ||
EG | Gain error | Vref = internal or external or VDD reference(1) | -2 | -0.5 | 2 | %FSR | |
EO | Offset error | Vref = internal or external reference or vdd, With calibration (1) | -2 | 0.5 | 2 | mV | |
EO | Offset error | Vref = internal or external or VDD reference, without calibration (1) | -20 | 20 | mV | ||
tcal | Time for offset calibration | 1.3 | ms |