SLASF88B October 2023 – May 2024 MSPM0G3505-Q1 , MSPM0G3506-Q1 , MSPM0G3507-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | ULPCLK | -40°C | 25°C | 85°C | 105°C | 125°C | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
TYP | MAX | TYP | MAX | TYP | MAX | TYP | MAX | TYP | MAX | ||||
STOP Mode | |||||||||||||
IDDSTOP0 | SYSOSC=32MHz, USE4MHZSTOP=0, DISABLESTOP=0 | 4MHz | 352 | 375 | 360 | 380 | 364 | 400 | 370 | 425 | 381 | 470 | µA |
IDDSTOP1 | SYSOSC=4MHz, USE4MHZSTOP=1, DISABLESTOP=0 | 184 | 205 | 190 | 210 | 195 | 250 | 200 | 260 | 213 | 300 | ||
IDDSTOP2 | SYSOSC off, DISABLESTOP=1, ULPCLK=LFCLK | 32kHz | 45 | 51 | 47 | 54 | 54 | 90 | 59 | 130 | 71 | 170 | |
STANDBY Mode | |||||||||||||
IDDSTBY0 | LFCLK=LFXT, STOPCLKSTBY=0, RTC enabled | 32kHz | 2 | 5 | 2 | 5 | 5 | 40 | 9 | 75 | 20 | 105 | µA |
IDDSTBY1 | LFCLK=LFOSC, STOPCLKSTBY=1, RTC enabled | 1.4 | 3 | 1.5 | 4 | 4 | 40 | 8 | 70 | 16 | 100 | ||
LFCLK=LFXT, STOPCLKSTBY=1, RTC enabled | 1.4 | 3 | 1.5 | 4 | 4 | 40 | 8 | 70 | 16 | 100 | |||
LFCLK=LFXT, STOPCLKSTBY=1, GPIOA enabled | 1.4 | 3 | 1.5 | 4 | 4 | 40 | 8 | 70 | 16 | 100 |