SLASF88B October 2023 – May 2024 MSPM0G3505-Q1 , MSPM0G3506-Q1 , MSPM0G3507-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VREF | Reference voltage | VDD, External, Internal(1.4V, 2.5V) | 1.4 | VDD | V | |
IDAC | DAC current consumption from VDD | VREF= VDD, No load | 300 | µA |