SLASF88B October 2023 – May 2024 MSPM0G3505-Q1 , MSPM0G3506-Q1 , MSPM0G3507-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
tEN | GPAMP enable time | ENABLE = 0x0 to 0x1, Bandgap reference ON, 0.1% | Noninverting, unity gain | 12 | 20 | µs | ||
tdisable | GPAMP disable time | 4 | ULPCLK Cycles | |||||
tSETTLE | GPAMP settling time | CL = 200pF, Vstep = 0.3V to VDD - 0.3V, 0.1%, ENABLE = 0x1 | Noninverting, unity gain | 9 | µs |