SLASEX6B February 2023 – October 2023 MSPM0G3505 , MSPM0G3506 , MSPM0G3507
PRODUCTION DATA
The following table summarizes the features of each device that is described in this data sheet.
DEVICE NAME (1)(4) | FLASH /SRAM (KB) | QUAL(2) | MATH ACCEL | ADC / CHAN | COMP | DAC | OPA | GPAMP | UART/I2C/SPI | CAN | TIMA | TIMG | GPIO | PACKAGE [PACKAGE SIZE] (3) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MSPM0G3505xPM | 32 / 16 | S | Y | 2 / 17 | 3 | 1 | 2 | 1 | 4 / 2 / 2 | 1 | 2 |
5 |
60 | 64 LQFP [12 mm × 12 mm] |
MSPM0G3506xPM | 64 / 32 | |||||||||||||
MSPM0G3507xPM | 128 / 32 | |||||||||||||
MSPM0G3505xPT | 32 / 16 | S | Y | 2 / 16 | 3 | 1 | 2 | 1 | 4 / 2 / 2 | 1 |
2 |
5 |
44 | 48 LQFP [9 mm × 9 mm] |
MSPM0G3506xPT | 64 / 32 | |||||||||||||
MSPM0G3507xPT | 128 / 32 | |||||||||||||
MSPM0G3505xRGZ | 32 / 16 | S | Y | 2 / 16 | 3 | 1 | 2 | 1 | 4 / 2 / 2 | 1 | 2 |
5 |
44 | 48 VQFN [7 mm × 7 mm] |
MSPM0G3506xRGZ | 64 / 32 | |||||||||||||
MSPM0G3507xRGZ | 128 / 32 | |||||||||||||
MSPM0G3505xRHB | 32 / 16 | S | Y | 2 / 11 | 3 | 1 | 2 | 1 | 4 / 2 / 2 | 1 |
2 |
5 | 28 | 32 VQFN [5 mm × 5 mm] |
MSPM0G3506xRHB | 64 / 32 | |||||||||||||
MSPM0G3507xRHB | 128 / 32 | |||||||||||||
MSPM0G3505xDGS28 | 32 / 16 | S | Y | 2 / 11 | 3 | 1 | 2 | 1 | 4 / 2 / 2 | 1 |
2 |
5 |
24 | 28 VSSOP [7.1 mm × 3 mm] |
MSPM0G3506xDGS28 | 64 / 32 | |||||||||||||
MSPM0G3507xDGS28 | 128 / 32 |