SLASEX6B February 2023 – October 2023 MSPM0G3505 , MSPM0G3506 , MSPM0G3507
PRODUCTION DATA
The math accelerator (MATHACL) is a collection of hardware accelerated 32-bit math functions to improve system computational throughput. The MATHACL offloads mathematical calculations performed by the CPU to improve efficiency and CoreMark performance.
The following hardware functions are available in the MATHACL:
Sine/Cosine (SINCOS)
Arc tangent (ATAN2)
Square root (SQRT)
Division (DIV)
Multiply with 32-bit result (MPY32)
Square with 32-bit result (SQUARE32)
Multiply with 64-bit result (MPY64)
Square with 64-bit result (SQUARE64)
Multiply-accumulate (MAC)
Square-accumulate (SAC)
For more details, see the MATHACL chapter of the MSPM0 G-Series 80-MHz Microcontrollers Technical Reference Manual.