SLASEX6B February 2023 – October 2023 MSPM0G3505 , MSPM0G3506 , MSPM0G3507
PRODUCTION DATA
The comparator peripheral in the device compares the voltage levels on two inputs terminals and provides a digital output based on this comparison. It supports the following key features:
CTL2.BLANKSRC VALUE | BLANKING SOURCE |
---|---|
1 | TIMA0.CC2 |
2 | TIMA0.CC3 |
3 | TIMA1.CC1 |
4 | TIMG12.CC1 |
5 | TIMG6.CC1 |
6 | TIMG7.CC1 |
IPSEL / IMSEL BITS | POSITIVE TERMINAL INPUT | NEGATIVE TERMINAL INPUT |
---|---|---|
0x0 | COMP0_IN0+ | COMP0_IN0- |
0x1 | COMP0_IN1+ | COMP0_IN1- |
0x2 | COMP0_IN2+ | COMP0_IN2- |
0x5 | DAC_OUT / COMP0_IN3+(1) | - |
0x6 | OPA1 output | OPA0 output |
0x7 | COMP1 positive terminal signal | - |
IPSEL / IMSEL BITS | POSITIVE TERMINAL INPUT | NEGATIVE TERMINAL INPUT |
---|---|---|
0x0 | COMP1_IN0+ | COMP1_IN0- |
0x1 | COMP1_IN1+ | COMP1_IN1- |
0x2 | COMP1_IN2+ | COMP1_IN2- |
0x5 | DAC_OUT / COMP1_IN3+(1) | - |
0x7 | COMP0 positive terminal signal | - |
IPSEL / IMSEL BITS | POSITIVE TERMINAL INPUT | NEGATIVE TERMINAL INPUT |
---|---|---|
0x0 | COMP2_IN0+ | COMP2_IN0- |
0x1 | COMP2_IN1+ | COMP2_IN1- |
For more information about device analog connections, see Section 8.30.
For more details, see the COMP chapter of the MSPM0 G-Series 80-MHz Microcontrollers Technical Reference Manual.