SLASEX6B February 2023 – October 2023 MSPM0G3505 , MSPM0G3506 , MSPM0G3507
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
tEN | OPA enable time | ENABLE = 0x0 to 0x1, Bandgap reference ON, 0.1%, Noninverting, unity gain | GBW = 0x0 | 7.3 | 12 | µs | ||
GBW = 0x1 | 4.4 | 6 | ||||||
tdisable | OPA disable time | 4 | ULPCLK cycles | |||||
fCHOP | OPA Chopping Frequency | CHOP = 0x1 | GAIN = 0x0 | 125 | kHz | |||
GAIN = 0x1 | 62.5 | |||||||
GAIN = 0x2 | 31.25 | |||||||
GAIN = 0x3 | 15.625 | |||||||
GAIN = 0x4 | 7.8 | |||||||
GAIN = 0x5 | 3.9 | |||||||
tSETTLE | OPA settling time | CL = 40 pF, Vstep = 0.3V to VDD-0.3V, 0.1%, ENABLE = 0x1, Noninverting, unity gain | GBW = 0x0 | 2.5 | 9 | µs | ||
GBW = 0x1 | 1.3 | 5 |