SLASF88B October 2023 – May 2024 MSPM0G3505-Q1 , MSPM0G3506-Q1 , MSPM0G3507-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETERS | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tres | Timer resolution time | TIMx in Power Domain 1, fTIMxCLK = 80MHz | 12.5 | ns | ||
TIMx in Power Domain 0, fTIMxCLK = 40MHz | 25 | ns | ||||
1 | tTIMxCLK |