SLASEX6B February 2023 – October 2023 MSPM0G3505 , MSPM0G3506 , MSPM0G3507
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VCM | Common mode voltage range | RRI = 0x0 | -0.1 | VDD-1 | V | ||
RRI = 0x1 | 1 | VDD-0.2 | |||||
RRI = 0x2 | -0.1 | VDD-0.2 | |||||
Iq | Quiescent current, per op-amp | IO= 0 mA, RRI = 0x0 | 97 | µA | |||
IO= 0 mA, RRI = 0x1 or 0x2 | 93 | ||||||
GBW | Gain-bandwidth product | CL = 200pF | 0.32 | MHz | |||
VOS | Input offset voltage | Noninverting, unity gain, TA = 25℃, VDD = 3.3V | CHOP = 0x0 | ±0.2 | ±6.5 | mV | |
CHOP = 0x1 | ±0.08 | ±0.4 | |||||
dVOS/dT | Input offset voltage temperature drift | Noninverting, unity gain | CHOP = 0x0 | 7.7 | µV/°C | ||
CHOP = 0x1 | 0.34 | ||||||
Ibias | Input bias for muxed I/O pin at SoC | 0.1V<Vin<VDD-0.3V, VDD=3.3V, CHOP=0x0 | TA = 25°C | ±40 | pA | ||
TA = 125°C | ±4000 | ||||||
0.1V<Vin<VDD-0.3V, VDD=3.3V, CHOP = 0x1 | TA = 25°C | ±200 | |||||
TA = 125°C | ±4000 | ||||||
CMRRDC | Common mode rejection ratio, DC | Over common mode voltage range | CHOP = 0x0 | 48 | 77 | dB | |
CHOP = 0x1 | 56 | 105 | |||||
en | Input voltage noise density | Noninverting, unity gain | f = 1 kHz | 43 | nV/√Hz | ||
en | f = 10 kHz | 19 | |||||
Rin | Input resistance (1) | 0.65 | kΩ | ||||
Cin | Input capacitance | Common mode | 4 | pF | |||
Differential | 2 | ||||||
AOL | Open-loop voltage gain, DC | RL = 350 kΩ, 0.3 < Vo < VDD-0.3 | 82 | 90 | 107 | dB | |
PM | phase margin | CL = 200 pF, RL= 350 kΩ | 69 | 70 | 72 | degree | |
SR | Slew rate | Noninverting, unity gain, CL = 40 pF | 0.32 | V/µs | |||
THDN | Total Harmonic Distortion + Noise | 0.012 | % | ||||
ILoad | Output load current | 4 | mA | ||||
CLoad | Output load capacitance | 200 | pF |