SLASFA2 November 2024 MSPM0G3519
ADVANCE INFORMATION
PARAMETER | ULPCLK | -40°C | 25°C | 85°C | 105°C | 125°C | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
TYP | MAX | TYP | MAX | TYP | MAX | TYP | MAX | TYP | MAX | ||||
STOP Mode | |||||||||||||
IDDSTOP0 | SYSOSC=32MHz, USE4MHZSTOP=0, DISABLESTOP=0 | 4MHz | 425 | TBD | 429 | TBD | 434 | TBD | 439 | TBD | 453 | TBD | uA |
IDDSTOP1 | SYSOSC=4MHz, USE4MHZSTOP=1, DISABLESTOP=0 | 213 | TBD | 218 | TBD | 223 | TBD | 229 | TBD | 244 | TBD | ||
IDDSTOP2 | SYSOSC off, DISABLESTOP=1, ULPCLK=LFCLK | 32kHz | 54 | TBD | 56 | TBD | 60 | TBD | 65 | TBD | 79 | TBD | |
STANDBY Mode | |||||||||||||
IDDSTBY0 | LFCLK=LFXT, STOPCLKSTBY=0, RTC enabled | 32kHz | 2 | TBD | 2.3 | TBD | 5 | TBD | 10 | TBD | 25 | TBD | uA |
IDDSTBY1 | LFCLK=LFOSC, STOPCLKSTBY=1, RTC enabled | 1.5 | TBD | 1.7 | TBD | 5 | TBD | 9 | TBD | 24 | TBD | ||
LFCLK=LFXT, STOPCLKSTBY=1, RTC enabled | 1.5 | TBD | 1.8 | TBD | 5 | TBD | 9 | TBD | 24 | TBD | |||
LFCLK=LFXT, STOPCLKSTBY=1, GPIOA enabled | 1.5 | TBD | 1.7 | TBD | 5 | TBD | 9 | TBD | 24 | TBD |