SLASEX5C October 2022 – January 2024 MSPM0L1105 , MSPM0L1106
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The timer peripherals in these devices support the following key features. For specific configuration, see Table 8-9.
Specific features for the general-purpose timer (TIMGx) include:
TIM Name | Power Domain | Resolution | Prescaler | Capture/ Compare Channels | External PWM Channels | Phase Load | Shadow Load | Shadow CC |
---|---|---|---|---|---|---|---|---|
TIMG0 | PD0 | 16-bit | 8-bit | 2 | 2 | - | - | - |
TIMG1 | PD0 | 16-bit | 8-bit | 2 | 2 | - | - | - |
TIMG2 | PD0 | 16-bit | 8-bit | 2 | 2 | - | - | - |
TIMG4 | PD0 | 16-bit | 8-bit | 2 | 2 | - | Yes | Yes |
TSEL.ETSEL Selection | TIMG0 | TIMG1 | TIMG2 | TIMG4 |
---|---|---|---|---|
0 | TIMG0.TRIG0 | TIMG0.TRIG0 | TIMG0.TRIG0 | TIMG0.TRIG0 |
1 | TIMG1.TRIG0 | TIMG1.TRIG0 | TIMG1.TRIG0 | TIMG1.TRIG0 |
2 | TIMG2.TRIG0 | TIMG2.TRIG0 | TIMG2.TRIG0 | TIMG2.TRIG0 |
3 | TIMG4.TRIG0 | TIMG4.TRIG0 | TIMG4.TRIG0 | TIMG4.TRIG0 |
4 to 15 | Reserved | |||
16 | Event Subscriber Port 0 (FSUB0) | |||
17 | Event Subscriber Port 1 (FSUB1) | |||
18to 31 | Reserved |
For more details, see the timer chapters of the MSPM0 L-Series 32-MHz Microcontrollers Technical Reference Manual.