SLASEX5C October 2022 – January 2024 MSPM0L1105 , MSPM0L1106
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Table 8-4 summarizes the memory map of the devices. For more information about the memory region detail, see the Platform Memory Map section in the MSPM0 L-Series 32-MHz Microcontrollers Technical Reference Manual.
Memory Region | Subregion | MSPM0L1105 | MSPM0L1106 |
---|---|---|---|
Code (Flash) | MAIN (3) | 32KB - 8B(1) 0x0000.0000 to 0x0000.7FF8 | 64KB - 8B(1) 0x0000.0000 to 0x0000.FFF8 |
Aliased MAIN (2)(3) | 0x0040.0000 to 0x0040.7FF8 | 0x0040.0000 to 0x0040.FFF8 | |
SRAM (SRAM) | SRAM | 4KB 0x2000.0000 to 0x2000.1000 | 4KB 0x2000.0000 to 0x2000.1000 |
Aliased SRAM(2) | 0x2000.0000 to 0x2000.1000 | 0x2000.0000 to 0x2000.1000 | |
Peripheral | Peripherals | 0x4000.0000 to 0x40FF.FFFF | 0x4000.0000 to 0x40FF.FFFF |
MAIN (3) | 0x0000.0000 to 0x0000.7FF8 | 0x0000.0000 to 0x0000.FFF8 | |
Aliased MAIN(2)(3) | 0x0040.0000 to 0x0040.7FF8 | 0x0040.0000 to 0x0040.FFF8 | |
NONMAIN | 512 bytes 0x41C0.0000 to 0x41C0.0200 | 512 bytes 0x41C0.0000 to 0x41C0.0200 | |
Aliased NONMAIN (2) | 0x41C1.0000 to 0x41C1.0200 | 0x41C1.0000 to 0x41C1.0200 | |
FACTORY | 0x41C4.0000 to 0x41C4.0080 | 0x41C4.0000 to 0x41C4.0080 | |
Aliased FACTORY (2) | 0x41C5.0000 to 0x41C5.0080 | 0x41C5.0000 to 0x41C5.0080 | |
Subsystem | 0x6000.0000 to 0x7FFF.FFFF | 0x6000.0000 to 0x7FFF.FFFF | |
System PPB | 0xE000.0000 to 0xE00F.FFFF | 0xE000.0000 to 0xE00F.FFFF |