SLASEX5C October 2022 – January 2024 MSPM0L1105 , MSPM0L1106
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The voltage reference module (VREF) in these devices contains a configurable voltage reference buffer dedicated for the on-board ADC. The devices also support connection of an external reference for applications in which higher accuracy is required.
VREF features include:
For more details, see the VREF chapter of the MSPM0 L-Series 32-MHz Microcontrollers Technical Reference Manual.