SLASEX5C October 2022 – January 2024 MSPM0L1105 , MSPM0L1106
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The UART peripherals provide the following key features:
UART Features | UART0 (Extend) | UART1 (Main) |
---|---|---|
Active in Stop and Standby Mode | Yes | Yes |
Separate transmit and receive FIFOs | Yes | Yes |
Support hardware flow control | Yes | Yes |
Support 9-bit configuration | Yes | Yes |
Support LIN mode | Yes | - |
Support DALI | Yes | - |
Support IrDA | Yes | - |
Support ISO7816 Smart Card | Yes | - |
Support Manchester coding | Yes | - |
FIFO Depth | 4 entries | 4 entries |
For more details, see the UART chapter of the MSPM0 L-Series 32-MHz Microcontrollers Technical Reference Manual.