SLASEX5C October 2022 – January 2024 MSPM0L1105 , MSPM0L1106
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
TSTRIM | Factory trim temperature (1) | ADC and VREF configuration: RES=0 (12-bit mode), VRSEL=2h (internal VREF), BUFCONFIG=1h (1.4V VREF), ADC tSample=12.5µs | 27 | 30 | 33 | ℃ |
TSc | Temperature coefficient | -1.84 | -1.75 | -1.66 | mV/℃ | |
tSET, TS | Temperature sensor settling time (2) | 2.5 | 10 | us |