SLASEX5C October 2022 – January 2024 MSPM0L1105 , MSPM0L1106
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | ULPCLK | -40°C | 25°C | 85°C | 105°C | 125°C | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
TYP | MAX | TYP | MAX | TYP | MAX | TYP | MAX | TYP | MAX | ||||
STOP Mode | |||||||||||||
IDDSTOP0 | SYSOSC=32MHz, USE4MHZSTOP=0, DISABLESTOP=0 | 4MHz | 316 | 342 | 320 | 344 | 323 | 347 | 327 | 352 | 334 | 361 | uA |
IDDSTOP1 | SYSOSC=4MHz, USE4MHZSTOP=1, DISABLESTOP=0 | 4MHz | 146 | 167 | 151 | 171 | 155 | 176 | 158 | 182 | 166 | 192 | |
IDDSTOP2 | SYSOSC off, DISABLESTOP=1, ULPCLK=LFCLK | 32kHz | 42 | 51 | 44 | 54 | 47 | 58 | 50 | 64 | 56 | 76 | |
STANDBY Mode | |||||||||||||
IDDSTBY0 | STOPCLKSTBY=0, TIMG0 enabled | 32kHz | 1.2 | 1.3 | 1.3 | 1.7 | 2.7 | 6.2 | 4.7 | 12 | 11 | 25 | uA |
IDDSTBY1 | STOPCLKSTBY=1, TIMG0 enabled | 0.9 | 1.0 | 1.0 | 1.4 | 2.4 | 5.9 | 4.4 | 12 | 11 | 25 | ||
STOPCLKSTBY=1, GPIOA enabled | 0.9 | 1.0 | 1.0 | 1.4 | 2.4 | 5.9 | 4.4 | 12 | 10 | 25 |