SLASEX5C October   2022  â€“ January 2024 MSPM0L1105 , MSPM0L1106

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Functional Block Diagram
  6. Device Comparison
  7. Pin Configuration and Functions
    1. 6.1 Pin Diagrams
    2. 6.2 Pin Attributes
    3. 6.3 Signal Descriptions
    4. 6.4 Connections for Unused Pins
  8. Specifications
    1. 7.1  Absolute Maximum Ratings
    2. 7.2  ESD Ratings
    3. 7.3  Recommended Operating Conditions
    4. 7.4  Thermal Information
    5. 7.5  Supply Current Characteristics
      1. 7.5.1 RUN/SLEEP Modes
      2. 7.5.2 STOP/STANDBY Modes
      3. 7.5.3 SHUTDOWN Mode
    6. 7.6  Power Supply Sequencing
      1. 7.6.1 POR and BOR
      2. 7.6.2 Power Supply Ramp
    7. 7.7  Flash Memory Characteristics
    8. 7.8  Timing Characteristics
    9. 7.9  Clock Specifications
      1. 7.9.1 System Oscillator (SYSOSC)
        1. 7.9.1.1 SYSOSC Typical Frequency Accuracy
      2. 7.9.2 Low Frequency Oscillator (LFOSC)
    10. 7.10 Digital IO
      1. 7.10.1 Electrical Characteristics
      2. 7.10.2 Switching Characteristics
    11. 7.11 Analog Mux VBOOST
    12. 7.12 ADC
      1. 7.12.1 Electrical Characteristics
      2. 7.12.2 Switching Characteristics
      3. 7.12.3 Linearity Parameters
      4. 7.12.4 Typical Connection Diagram
    13. 7.13 Temperature Sensor
    14. 7.14 VREF
      1. 7.14.1 Voltage Characteristics
      2. 7.14.2 Electrical Characteristics
    15. 7.15 GPAMP
      1. 7.15.1 Electrical Characteristics
      2. 7.15.2 Switching Characteristics
    16. 7.16 I2C
      1. 7.16.1 I2C Characteristics
      2. 7.16.2 I2C Filter
      3. 7.16.3 I2C Timing Diagram
    17. 7.17 SPI
      1. 7.17.1 SPI
      2. 7.17.2 SPI Timing Diagram
    18. 7.18 UART
    19. 7.19 TIMx
    20. 7.20 Emulation and Debug
      1. 7.20.1 SWD Timing
  9. Detailed Description
    1. 8.1  CPU
    2. 8.2  Operating Modes
      1. 8.2.1 Functionality by Operating Mode (MSPM0L110x)
    3. 8.3  Power Management Unit (PMU)
    4. 8.4  Clock Module (CKM)
    5. 8.5  DMA
    6. 8.6  Events
    7. 8.7  Memory
      1. 8.7.1 Memory Organization
      2. 8.7.2 Peripheral File Map
      3. 8.7.3 Peripheral Interrupt Vector
    8. 8.8  Flash Memory
    9. 8.9  SRAM
    10. 8.10 GPIO
    11. 8.11 IOMUX
    12. 8.12 ADC
    13. 8.13 Temperature Sensor
    14. 8.14 VREF
    15. 8.15 GPAMP
    16. 8.16 CRC
    17. 8.17 UART
    18. 8.18 SPI
    19. 8.19 I2C
    20. 8.20 WWDT
    21. 8.21 Timers (TIMx)
    22. 8.22 Device Analog Connections
    23. 8.23 Input/Output Diagrams
    24. 8.24 Bootstrap Loader (BSL)
    25. 8.25 Serial Wire Debug Interface
    26. 8.26 Device Factory Constants
    27. 8.27 Identification
  10. Applications, Implementation, and Layout
    1. 9.1 Typical Application
      1. 9.1.1 Schematic
  11. 10Device and Documentation Support
    1. 10.1 Device Nomenclature
    2. 10.2 Tools and Software
    3. 10.3 Support Resources
    4. 10.4 Trademarks
    5. 10.5 Electrostatic Discharge Caution
    6. 10.6 Glossary
  12. 11Revision History
  13. 12Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • DGS|28
  • DYY|16
  • RGE|24
  • RHB|32
  • RTR|16
  • DGS|20
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Bootstrap Loader (BSL)

The bootstrap loader (BSL) enables configuration of the device as well as programming of the device memory through a UART or I2C serial interface. Access to the device memory and configuration through the BSL is protected by a 256-bit user-defined password, and it is possible to completely disable the BSL in the device configuration, if desired. The BSL is enabled by default from TI to support use of the BSL for production programming.

A minimum of two pins are required to use the BSL: the BSLRX and BSLTX signals (for UART), or the BSLSCL and BSLSDA signals (for I2C). Additionally, one or two additional pins (BSL_invoke and NRST) may be used for controlled invocation of the bootloader by an external host.

If enabled, the BSL may be invoked (started) in the following ways:

  • The BSL is invoked during the boot process if the BSL_invoke pin state matches the defined BSL_invoke logic level. If the device fast boot mode is enabled, this invocation check is skipped. An external host can force the device into the BSL by asserting the invoke condition and applying a reset pulse to the NRST pin to trigger a BOOTRST, after which the device will verify the invoke condition during the reboot process and start the BSL if the invoke condition matches the expected logic level.
  • The BSL is automatically invoked during the boot process if the reset vector and stack pointer are left unprogrammed. As a result, a blank device from TI will invoke the BSL during the boot process without any need to provide a hardware invoke condition on the BSL_invoke pin. This enables production programming using just the serial interface signals.
  • The BSL may be invoked at runtime from application software by issuing a SYSRST with BSL entry command.
Table 8-11 BSL Pin Requirements and Functions
DEVICE SIGNALCONNECTIONBSL FUNCTION
BSLRXRequired for UARTUART receive signal (RXD), an input
BSLTXRequired for UARTUART transmit signal (TXD) an output
BSLSCLRequired for I2CI2C BSL clock signal (SCL)
BSLSDARequired for I2CI2C BSL data signal (SDA)
BSL_invokeOptionalActive-high digital input used to start the BSL during boot
NRSTOptionalActive-low reset pin used to trigger a reset and subsequent check of the invoke signal (BSL_invoke)