SLASFC9 December 2024 MSPM0L1117
ADVANCE INFORMATION
SIGNAL NAME | PIN TYPE | DESCRIPTION | RGE PIN | RHB PIN | RGZ PIN | PT PIN |
---|---|---|---|---|---|---|
CLK_OUT | O | CLK_OUT digital clock output from the PMCU | 18, 8, 9 | 11, 13, 14, 18, 26, 31 | 13, 17, 18, 29, 40, 47, 5 | 13, 17, 18, 29, 40, 47, 5 |
FCC_IN | I | Frequency clock counter (FCC) input signal | 12, 24 | 1, 11, 16, 20, 9 | 1, 11, 13, 27, 31 | 1, 11, 13, 27, 31 |
HFCLK_IN | I | High frequency clock digital clock input signal | 10, 12 | 12, 14, 16 | 12, 14, 16 | |
LFCLK_IN | I | Low frequency clock digital clock input signal | 7 | 8 | 10 | 10 |
LFXIN | A | Low frequency crystal oscillator (LFXT) signal | 6 | 7 | 9 | 9 |
LFXOUT | A | Low frequency crystal oscillator (LFXT) signal | 7 | 8 | 10 | 10 |
ROSC | A | SYSOSC frequency correction loop (FCL) external resistor signal | 5 | 6 | 8 | 8 |