SLASFB5A May 2024 – November 2024 MSPM0L1227-Q1 , MSPM0L1228-Q1 , MSPM0L2228-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
DEVICE NAME | FLASH / SRAM (KB) | QUAL | LCD | UART/I2C/SPI | VBAT(1) | ADC CHANNEL | GPIO | PACKAGE |
---|---|---|---|---|---|---|---|---|
M0L2228QPNQ1 | 256 / 32 | Q | Yes | 5/3/2 | Yes | 26 | 73 | 80 LQFP [14mm x 14mm] |
M0L2227QPNQ1 | 128 / 32 | Q | Yes | 5/3/2 | Yes | 26 | 73 | |
M0L1228QPNQ1 | 256 / 32 | Q | - | 5/3/2 | Yes | 26 | 73 | |
M0L1227QPNQ1 | 128 / 32 | Q | - | 5/3/2 | Yes | 26 | 73 | |
M0L2228QPMQ1 | 256 / 32 | Q | Yes | 5/3/2 | Yes | 26 | 59 | 64 LQFP [12mm x 12mm] |
M0L2227QPMQ1 | 128 / 32 | Q | Yes | 5/3/2 | Yes | 26 | 59 | |
M0L1228QPMQ1 | 256 / 32 | Q | - | 5/3/2 | Yes | 26 | 59 | |
M0L1227QPMQ1 | 128 / 32 | Q | - | 5/3/2 | Yes | 26 | 59 | |
M0L2228QPTQ1 | 256 / 32 | Q | Yes | 5/3/2 | Yes | 21 | 43 | 48 LQFP [9mm x 9mm] |
M0L2227QPTQ1 | 128 / 32 | Q | Yes | 5/3/2 | Yes | 21 | 43 | |
M0L1228QPTQ1 | 256 / 32 | Q | - | 5/3/2 | Yes | 21 | 43 | |
M0L1227QPTQ1 | 128 / 32 | Q | - | 5/3/2 | Yes | 21 | 43 | |
M0L1228QRGZQ1 | 256 / 32 | Q | - | 5/3/2 | Yes | 21 | 43 | 48 VQFN [7mm x 7mm](2) |
M0L1227QRGZQ1 | 128 / 32 | Q | - | 5/3/2 | Yes | 21 | 43 | |
M0L1228QRHBQ1 | 256 / 32 | Q | - | 4/3/2 | - | 13 | 28 | 32 VQFN [5mm x 5mm](2) |
M0L1227QRHBQ1 | 128 / 32 | Q | - | 4/3/2 | - | 13 | 28 | |
M0L1228QRGEQ1 | 256 / 32 | Q | - | 4/3/2 | - | 9 | 20 | 24 VQFN [4mm x 4mm](2) |
M0L1227QRGEQ1 | 128 / 32 | Q | - | 4/3/2 | - | 9 | 20 |