SLASFB5A May 2024 – November 2024 MSPM0L1227-Q1 , MSPM0L1228-Q1 , MSPM0L2228-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Table 6-20 lists the correct termination of unused pins.
PIN (1) | POTENTIAL | COMMENT |
---|---|---|
PAx , PBx, and PCx | Open | Set corresponding pin functions to GPIO (PINCMx.PF = 0x1) and configure unused pins to output low or input with internal pullup/pulldown resistor. |
NRST | VCC | NRST is an active-low reset signal; it must be pulled high to VCC or the device will not start, for more information refer to Section 9.1 |