SLASFB5 May 2024 MSPM0L1228-Q1
ADVANCE INFORMATION
SIGNAL NAME | PIN TYPE | DESCRIPTION | RGE PIN | RHB PIN | RGZ PIN | PT PIN | PM PIN | ZXC PIN | PN PIN | PNA PIN |
---|---|---|---|---|---|---|---|---|---|---|
UART0_CTS | I | UART0 clear to send signal | 8 | 13, 18, 9 | 11, 17, 29, 38 | 11, 17, 29, 38 | 16, 27, 36, 45, 55, 7 | A5, E4, E9, F5, G9, H4 | 13, 23, 4, 43, 60, 75 | 13, 23, 4, 43, 60, 75 |
UART0_RTS | O | UART0 ready to send signal | 11 | 10, 12, 19 | 12, 16, 30 | 12, 16, 30 | 28, 37, 46, 54, 8 | A4, E6, F9, G2, H5 | 14, 22, 44, 5, 76 | 14, 22, 44, 5, 76 |
UART0_RX | I | UART0 receive signal (RXD) | 1, 10 | 15, 2 | 19, 2 | 19, 2 | 34, 48, 57 | D9, H7, I3 | 16, 2, 29 | 16, 2, 29 |
UART0_TX | O | UART0 transmit signal (TXD) | 24, 9 | 1, 14 | 1, 18, 3 | 1, 18, 3 | 33, 35, 47, 56 | C9, H3, H6, I2 | 1, 15, 28, 3 | 1, 15, 28, 3 |
UART1_CTS | I | UART1 clear to send signal | 17 | 16, 25 | 14, 22, 27, 39 | 14, 22, 27, 39 | 17, 22, 5, 50, 60 | A1, B8, D5, E1, F8 | 18, 26, 32, 41, 61, 70 | 18, 26, 32, 41, 61, 70 |
UART1_RTS | O | UART1 ready to send signal | 18 | 17, 26 | 15, 23, 28, 40 | 15, 23, 28, 40 | 18, 51, 6, 61 | B1, B5, D6, F6 | 19, 27, 33, 42, 62 | 19, 27, 33, 42, 62 |
UART1_RX | I | UART1 receive signal (RXD) | 14, 7, 8 | 10, 13, 22, 8 | 10, 12, 17, 21, 33 | 10, 12, 17, 21, 33 | 11, 21, 44, 46, 53, 55, 59 | B3, C8, D2, E8, E9, F9, I9 | 12, 14, 21, 23, 31, 47, 55, 69 | 12, 14, 21, 23, 31, 47, 55, 69 |
UART1_TX | O | UART1 transmit signal (TXD) | 13, 6 | 12, 21, 7, 9 | 11, 16, 20, 32, 9 | 11, 16, 20, 32, 9 | 10, 20, 43, 45, 52, 54, 58 | D1, D4, D8, E6, G9, H8, I8 | 11, 13, 20, 22, 30, 46, 54, 68 | 11, 13, 20, 22, 30, 46, 54, 68 |
UART2_CTS | I | UART2 clear to send signal | 12, 17, 21, 6 | 16, 20, 25, 29, 7 | 14, 20, 27, 31, 38, 39, 45, 9 | 14, 20, 27, 31, 38, 39, 45, 9 | 16, 17, 26, 37, 43, 5, 50, 58, 9 | B4, D5, D8, E1, E4, F2, F8, H5, I8 | 11, 18, 30, 41, 45, 5, 60, 61, 74 | 11, 18, 30, 41, 45, 5, 60, 61, 74 |
UART2_RTS | O | UART2 ready to send signal | 11, 22, 7 | 19, 30, 8 | 10, 15, 21, 30, 41, 42, 46 | 10, 15, 21, 30, 41, 42, 46 | 19, 23, 30, 36, 44, 51, 59, 8 | A4, C1, C8, E2, F6, H2, H4, I9 | 12, 19, 31, 4, 44, 67, 71, 78 | 12, 19, 31, 4, 44, 67, 71, 78 |
UART2_RX | I | UART2 receive signal (RXD) | 18, 20 | 18, 26, 28 | 15, 26, 29, 37, 40, 44 | 15, 26, 29, 37, 40, 44 | 15, 18, 25, 4, 51, 7 | A5, B1, B6, C2, F4, F6 | 19, 40, 43, 59, 62, 73 | 19, 40, 43, 59, 62, 73 |
UART2_TX | O | UART2 transmit signal (TXD) | 17, 19 | 17, 25, 27 | 14, 25, 28, 36, 39, 43 | 14, 25, 28, 36, 39, 43 | 14, 17, 24, 3, 50, 6 | A6, B2, B5, E1, F1, F8 | 18, 39, 42, 58, 61, 72 | 18, 39, 42, 58, 61, 72 |
UART3_CTS | I | UART3 clear to send signal | 19 | 16, 27 | 25, 27, 43 | 25, 27, 43 | 24, 3, 5, 52 | A6, D5, F1, H8 | 20, 39, 41, 52, 65, 72 | 20, 39, 41, 52, 65, 72 |
UART3_RTS | O | UART3 ready to send signal | 20 | 17, 28 | 26, 28, 44 | 26, 28, 44 | 25, 4, 53, 6 | B5, B6, E8, F4 | 21, 40, 42, 53, 66, 73 | 21, 40, 42, 53, 66, 73 |
UART3_RX | I | UART3 receive signal (RXD) | 21, 22 | 17, 29, 30, 31 | 15, 28, 45, 46, 47 | 15, 28, 45, 46, 47 | 1, 26, 30, 31, 51, 6 | A7, B5, F2, F6, H1, H2 | 19, 37, 42, 64, 74, 78, 79 | 19, 37, 42, 64, 74, 78, 79 |
UART3_TX | O | UART3 transmit signal (TXD) | 21, 22 | 18, 29, 30 | 14, 29, 45, 46 | 14, 29, 45, 46 | 26, 30, 50, 64, 7 | A5, A8, F2, F8, H2 | 18, 36, 43, 63, 74, 78 | 18, 36, 43, 63, 74, 78 |
UART4_CTS | I | UART4 clear to send signal | 5 | 6 | 38, 8 | 38, 8 | 16, 42, 64 | A8, E4, H9 | 10, 36, 60 | 10, 36, 60 |
UART4_RTS | O | UART4 ready to send signal | 17, 8 | 13, 25, 9 | 11, 17, 39 | 11, 17, 39 | 1, 17, 45, 55 | A7, E1, E9, G9 | 13, 23, 37, 61 | 13, 23, 37, 61 |
UART4_RX | I | UART4 receive signal (RXD) | 37 | 37 | 15, 21, 63 | A9, C2, D2 | 35, 59, 69 | 35, 59, 69 | ||
UART4_TX | O | UART4 transmit signal (TXD) | 36 | 36 | 14, 20, 62 | B2, B9, D1 | 34, 58, 68 | 34, 58, 68 |