SLASFB5 May 2024 MSPM0L1228-Q1
ADVANCE INFORMATION
The independent watchdog timer (IWDT) in the LFSS is a device-independent supervisor which monitors code execution and overall hang up scenarios of the device. Due to the nature of LFSS, this IWDT has its own system independent power and clock source. If the application software does not successfully reset the watchdog within the programmed time, the watchdog generates a POR reset to the device.
Key features of the IWDT include:
For more details, see the IWDT chapter of the MSPM0 L-Series 32MHz Microcontrollers Technical Reference Manual.