SLASFB5 May 2024 MSPM0L1228-Q1
ADVANCE INFORMATION
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VDD | Supply voltage | At VDD pin | –0.3 | 4.1 | V |
VBAT | Battery Backup Supply | At VBAT pin, with respect to VSS | –0.3 | 4.1 | V |
VI | Input voltage | Applied to any 5V tolerant open-drain pins | –0.3 | 5.5 | V |
VI | Input voltage | Applied to any common tolerance pins | –0.3 | VDD + 0.3 (4.1 MAX) | V |
IVDD | Current of VDD pin | Current into VDD pin (source) | 80 | mA | |
IVSS | Current of VSS pin | Current out of VSS pin (sink) | 80 | mA | |
IIO | Current of SD IO pin | Current sunk or sourced by SD IO pin | 6 | mA | |
Current of HS IO pin | Current sunk or sourced by HS IO pin | 6 | mA | ||
Current of HD IO pin | Current sunk or sourced by HD IO pin | 20 | mA | ||
Current of OD IO pin | Current sunk by OD IO pin | 20 | mA | ||
ID | Supported diode current | Diode current at any device pin | ±2 | mA | |
TJ | Junction temperature | -40 | 130 | °C | |
Tstg | Storage temperature | –40 | 150 | °C |