over operating free-air temperature range (unless otherwise noted)
|
MIN |
NOM |
MAX |
UNIT |
VDD (4) |
Supply voltage |
1.62(5) |
|
3.6 |
V |
VBAT |
At VBAT pin, with respect to VSS |
1.62(5) |
|
3.6 |
V |
VCORE |
Voltage on VCORE pin (2) |
|
1.35 |
|
V |
CVDD |
Capacitor connected between VDD and VSS (1) |
|
10 |
|
µF |
CVBAT |
Capacitor connected between VBAT and VSS |
|
1 |
|
µF |
CVCORE |
Capacitor connected between VCORE and VSS (1) (2) |
|
470 |
|
nF |
TA |
Ambient temperature |
–40 |
|
125 |
°C |
TJ |
Max junction temperature |
|
|
130 |
°C |
fMCLK |
MCLK, CPUCLK, ULPCLK frequency with 1 flash wait state (3) |
|
|
32 |
MHz |
MCLK, CPUCLK, ULPCLK frequency with 0 flash wait states (3) |
|
|
24 |
(1) Connect CVDD ,CVBAT and CVCORE between VDD/VSS , VBAT/VSS and VCORE/VSS, respectively, as close to the device pins as possible. A low-ESR capacitor with at least the specified value and tolerance of ±20% or better is required for CVDD ,CVBAT and CVCORE.
(2) The VCORE pin must only be connected to CVCORE. Do not supply any voltage or apply any external load to the VCORE pin.
(3) Wait states are managed automatically by the system controller (SYSCTL) and do not need to be configured by application software unless
(4) There is no dependency on MCLK frequency with respect to VDD recommended operating range.
(5) Functionality is guaranteed down to VBOR0-(min).