SLASFB5A May 2024 – November 2024 MSPM0L1228-Q1 , MSPM0L2228-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VDD (4) | Supply voltage | 1.62(5) | 3.6 | V | |
VBAT | At VBAT pin, with respect to VSS | 1.62(5) | 3.6 | V | |
VCORE | Voltage on VCORE pin (2) | 1.35 | V | ||
CVDD | Capacitor connected betwen VDD and VSS (1) | 10 | uF | ||
CVBAT | Capacitor connected between VBAT and VSS | 1 | µF | ||
CVCORE | Capacitor connected between VCORE and VSS (1) (2) | 470 | nF | ||
TA | Ambient temperature | –40 | 125 | °C | |
TJ | Max junction temperature | 130 | °C | ||
fMCLK | MCLK, CPUCLK, ULPCLK frequency with 1 flash wait state (3) | 32 | MHz | ||
MCLK, CPUCLK, ULPCLK frequency with 0 flash wait states (3) | 24 |