The MUX36S16 and MUX36D08 (MUX36xxx) are modern complementary metal-oxide semiconductor (CMOS) precision analog multiplexers (muxes). The MUX36S16 offers 16:1 single-ended channels, whereas the MUX36D08 offers differential 8:1 or dual 8:1 single-ended channels. The MUX36S16 and MUX36D08 work equally well with either dual supplies (±5 V to ±18 V) or a single supply (10 V to 36 V). These devices also perform well with symmetric supplies (such as VDD = 12 V, VSS = –12 V), and unsymmetric supplies (such as VDD = 12 V, VSS = –5 V). All digital inputs have transistor-transistor logic (TTL) compatible thresholds, providing both TTL and CMOS logic compatibility when operating in the valid supply voltage range.
The MUX36S16 and MUX36D08 have very low on- and off-leakage currents, allowing these multiplexers to switch signals from high input impedance sources with minimal error. A low supply current of 45 µA enables use in power-sensitive applications.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
MUX36S16
MUX36D08 |
TSSOP (28) | 9.70 mm × 6.40 mm |
SOIC (28) | 17.9 mm × 7.50 mm | |
WQFN (RTV) (32) | 5.00 mm × 5.00 mm | |
WQFN (RSN) (32) | 4.00 mm × 4.00 mm |