SLASED9C November 2016 – October 2019 MUX36D08 , MUX36S16
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
ANALOG SWITCH | ||||||||
Analog signal range | TA = –40°C to +125°C | VSS | VDD | V | ||||
RON | On-resistance | VS = 0 V, IS = –1 mA | 125 | 170 | Ω | |||
VS = ±10 V, IS = –1 mA | 145 | 200 | ||||||
TA = –40°C to +85°C | 230 | |||||||
TA = –40°C to +125°C | 250 | |||||||
ΔRON | On-resistance mismatch between channels | VS = ±10 V, IS = –1 mA | 6 | 9 | Ω | |||
TA = –40°C to +85°C | 14 | |||||||
TA = –40°C to +125°C | 16 | |||||||
RFLAT | On-resistance flatness | VS = 10 V, 0 V, –10 V | 20 | 45 | Ω | |||
TA = –40°C to +85°C | 53 | |||||||
TA = –40°C to +125°C | 58 | |||||||
On-resistance drift | VS = 0 V | 0.62 | Ω/°C | |||||
IS(OFF) | Input leakage current | Switch state is off,
VS = ±10 V, VD = ±10 V(2) |
–0.04 | 0.001 | 0.04 | nA | ||
TA = –40°C to +85°C | –0.15 | 0.15 | ||||||
TA = –40°C to +125°C | –1.2 | 1.2 | ||||||
ID(OFF) | Output off-leakage current | Switch state is off,
VS = ±10 V, VD = ±10 V(2) |
–0.15 | 0.01 | 0.15 | nA | ||
TA = -40°C to +85°C | –1 | 1 | ||||||
TA = -40°C to +125°C | –4.5 | 4.5 | ||||||
ID(ON) | Output on-leakage current | Switch state is on,
VD = ±10 V, VS = floating |
–0.2 | 0.01 | 0.2 | nA | ||
TA = –40°C to +85°C | –1 | 1 | ||||||
TA = –40°C to +125°C | –5.3 | 5.3 | ||||||
IDL(ON) | Differential on-leakage current | Switch state is on,
VDA = VDB = ±10 V, VS = floating |
–15 | 3 | 15 | pA | ||
TA = –40°C to +85°C | –100 | 100 | ||||||
TA = –40°C to +125°C | –500 | 500 | ||||||
LOGIC INPUT | ||||||||
VIH | Logic voltage high | 2 | V | |||||
VIL | Logic voltage low | 0.8 | V | |||||
ID | Input current | 0.1 | µA | |||||
SWITCH DYNAMICS(1) | ||||||||
tON | Enable turn-on time | VS = ±10 V, RL = 300 Ω,
CL= 35 pF |
82 | 136 | ns | |||
TA = –40°C to +85°C | 145 | |||||||
TA = –40°C to +125°C | 151 | |||||||
tOFF | Enable turn-off time | VS = ±10 V, RL = 300 Ω,
CL= 35 pF |
63 | 78 | ns | |||
TA = –40°C to +85°C | 89 | |||||||
TA = –40°C to +125°C | 97 | |||||||
tt | Transition time | VS = 10 V, RL = 300 Ω,
CL= 35 pF, |
97 | 143 | ns | |||
TA = –40°C to +85°C | 151 | |||||||
TA = –40°C to +125°C | 157 | |||||||
tBBM | Break-before-make time delay | VS = 10 V, RL = 300 Ω, CL= 35 pF, TA = –40°C to +125°C | 30 | 54 | ns | |||
QJ | Charge injection | CL = 1 nF, RS = 0 Ω | VS = 0 V | TSSOP package | 0.31 | pC | ||
SOIC package | 0.67 | |||||||
VS = –15 V to +15 V | TSSOP package | ±0.9 | ||||||
SOIC package | ±1.1 | |||||||
Off-isolation | RL = 50 Ω, VS = 1 VRMS,
f = 1 MHz |
Nonadjacent channel to D, DA, DB | TSSOP package | –98 | dB | |||
SOIC package | –94 | |||||||
Adjacent channel to D, DA, DB | TSSOP package | –94 | ||||||
SOIC package | –88 | |||||||
Channel-to-channel crosstalk | RL = 50 Ω, VS = 1 VRMS,
f = 1 MHz |
Nonadjacent channels | TSSOP package | –100 | dB | |||
SOIC package | –96 | |||||||
Adjacent channels | TSSOP package | –88 | ||||||
SOIC package | –83 | |||||||
BW | –3dB Bandwidth | VS = 1 VRMS, RL = 50 Ω , CL = 5 pF | MUX36S16 | 260 | dB | |||
MUX36D08 | 430 | |||||||
THD + N | Total harmonic distortion plus noise | VS = 0 V or VDD, RL = 600 Ω , CL = 50 pF, f = 20Hz to 20kHz | 0.09% | |||||
CIN | Digital input capacitance | VIN = 0 V or VDD | 1.1 | pF | ||||
CS(OFF) | Input off-capacitance | f = 1 MHz, VS = 0 V | 2.1 | 3 | pF | |||
CD(OFF) | Output off-capacitance | f = 1 MHz, VS = 0 V | MUX36S16 | 11.1 | 12.2 | pF | ||
MUX36D08 | 6.4 | 7.5 | ||||||
CS(ON), CD(ON) | Output on-capacitance | f = 1 MHz, VS = 0 V | MUX36S16 | 13.5 | 15 | pF | ||
MUX36D08 | 8.7 | 10.2 | ||||||
POWER SUPPLY | ||||||||
VDD supply current | All VA = 0 V or 3.3 V,
VS = 0 V, VEN = 3.3 V, |
45 | 59 | µA | ||||
TA = –40°C to +85°C | 62 | |||||||
TA = –40°C to +125°C | 69 | |||||||
VSS supply current | All VA = 0 V or 3.3 V,
VS = 0 V, VEN = 3.3 V, |
26 | 33 | µA | ||||
TA = –40°C to +85°C | 36 | |||||||
TA = –40°C to +125°C | 43 |