SLASED9C November 2016 – October 2019 MUX36D08 , MUX36S16
PRODUCTION DATA.
The MUX36xxx operates across a wide supply range of ±5 V to ±18 V (10 V to 36 V in single-supply mode). The devices also perform well with unsymmetric supplies such as VDD = 12 V and VSS= –5 V. For reliable operation, use a supply decoupling capacitor ranging between 0.1 µF to 10 µF at both the VDD and VSS pins to ground.
The on-resistance of the MUX36xxx varies with supply voltage, as illustrated in Figure 45