SBAS758C January 2016 – September 2016 MUX508 , MUX509
PRODUCTION DATA.
The MUX50x operates across a wide supply range of ±5 V to ±18 V (10 V to 36 V in single-supply mode). The MUX508 and MUX509 operate equally well with either dual supplies (±5 V to ±18 V), or a single supply (10 V to 36 V). They also perform well with unsymmetric supplies such as VDD = 12 V and VSS = –5 V. For reliable operation, use a supply decoupling capacitor with a capacitance between 0.1 µF to 10 µF at both the VDD and VSS pins to ground.
The on-resistance of the MUX50x varies with supply voltage, as shown in Figure 44.