SLFS023H April 1978 – December 2024 NA556 , NE556 , SA556 , SE556
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS(1) | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
Temperature coefficient of timing interval | Each timer, monostable(2), TA = MIN to MAX |
NA556, NE556, SA556 | 50 | ppm/°C | |||
SE556 | 30 | 100 | |||||
Each timer, astable(3), TA = MIN to MAX | NA556, NE556, SA556 | 150 | |||||
SE556 | 90 | ||||||
Timer 1 – Timer 2, TA = MIN to MAX | ±10 | ||||||
Supply voltage sensitivity of timing interval | Each timer, monostable(2) | NA556, NE556, SA556 | 0.1 | 0.5 | %/V | ||
SE556 | 0.05 | 0.2 | |||||
Each timer, astable(3) | NA556, NE556, SA556 | 0.3 | |||||
SE556 | 0.15 | ||||||
Timer 1 – Timer 2 | NA556, NE556, SA556 | ±0.2 | |||||
SE556 | ±0.1 | ||||||
tr | Output pulse rise time | CL = 15pF, TA = 25°C, 20% to 80% | NA556, NE556, SA556 | 100 | 300 | ns | |
SE556 | 100 | 200 | |||||
tf | Output pulse fall time | CL = 15pF, TA = 25°C, 80% to 20% | NA556, NE556, SA556 | 100 | 300 | ns | |
SE556 | 100 | 200 |