SPRS586J June 2009 – January 2017 OMAP-L138
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
This section describes the orderable part numbers, packaging options, materials, thermal and mechanical parameters.
The following table shows the thermal resistance characteristics for the PBGA–ZCE mechanical package.
NO. | °C/W(1) | AIR FLOW (m/s)(2) | ||
---|---|---|---|---|
1 | RΘJC | Junction-to-case | 7.6 | N/A |
2 | RΘJB | Junction-to-board | 11.3 | N /A |
3 | RΘJA | Junction-to-free air | 23.9 | 0.00 |
4 | RΘJMA | Junction-to-moving air | 21.2 | 0.50 |
5 | 20.3 | 1.00 | ||
6 | 19.5 | 2.00 | ||
7 | 18.6 | 4.00 | ||
8 | PsiJT | Junction-to-package top | 0.2 | 0.00 |
9 | 0.3 | 0.50 | ||
10 | 0.3 | 1.00 | ||
11 | 0.4 | 2.00 | ||
12 | 0.5 | 4.00 | ||
13 | PsiJB | Junction-to-board | 11.2 | 0.00 |
14 | 11.1 | 0.50 | ||
15 | 11.1 | 1.00 | ||
16 | 11.0 | 2.00 | ||
17 | 10.9 | 4.00 |
The following table shows the thermal resistance characteristics for the PBGA–ZWT mechanical package.
NO. | °C/W(1) | AIR FLOW (m/s)(2) | ||
---|---|---|---|---|
1 | RΘJC | Junction-to-case | 7.3 | N/A |
2 | RΘJB | Junction-to-board | 12.4 | N /A |
3 | RΘJA | Junction-to-free air | 23.7 | 0.00 |
4 | RΘJMA | Junction-to-moving air | 21.0 | 0.50 |
5 | 20.1 | 1.00 | ||
6 | 19.3 | 2.00 | ||
7 | 18.4 | 4.00 | ||
8 | PsiJT | Junction-to-package top | 0.2 | 0.00 |
9 | 0.3 | 0.50 | ||
10 | 0.3 | 1.00 | ||
11 | 0.4 | 2.00 | ||
12 | 0.5 | 4.00 | ||
13 | PsiJB | Junction-to-board | 12.3 | 0.00 |
14 | 12.2 | 0.50 | ||
15 | 12.1 | 1.00 | ||
16 | 12.0 | 2.00 | ||
17 | 11.9 | 4.00 |
The following packaging information and addendum reflect the most current data available for the designated device(s). This data is subject to change without notice and without revision of this document.