SLLSEO4A June 2015 – July 2015 ONET1130EP
PRODUCTION DATA.
NUMBER | NAME | Type | DESCRIPTION |
---|---|---|---|
AMP | 16 | Analog-in | Output amplitude control. Output amplitude can be adjusted by applying a voltage of 0 to 2 V to this pin. Leave open when not used. |
BIAS | 10 | Analog | Sinks or sources the bias current for the laser in both APC and open loop modes. |
COMP | 23 | Analog | Compensation pin used to control the bandwidth of the APC loop. Connect a 0.01-µF capacitor to ground. |
GND | 3, 6, 19, 22 | Supply | Circuit ground. |
MONB | 2 | Analog-out | Bias current monitor. |
MONP | 8 | Analog-out | Photodiode current monitor. |
NC | 1, 9, 25 | Do not connect. | |
PD | 7 | Analog | Photodiode input. Pin can source or sink current dependent on register setting. |
RX_DIS | 26 | Digital-in | Disables the receiver output buffer when set to a high level. Includes a 250-kΩ pull-up resistor to VCC. Ground the pin to enable the output. This is an ORed function with the RXOUT_DIS bit (bit 6 in register 4). This pin is 3.3-V tolerant. |
RX_LOS | 24 | Digital-out | Receiver loss of signal. High level indicates that the receiver input signal amplitude is below the programmed threshold level. Open drain output. Requires an external 4.7-kΩ to 10-kΩ pull-up resistor to VCC for proper operation. This pin is 3.3-V tolerant. |
RXIN+ | 20 | Analog-in | Non-inverted receiver data input. On-chip differentially 100 Ω terminated to RXIN–. Must be AC coupled. |
RXIN- | 21 | Analog-in | Inverted receiver data input. On-chip differentially 100 Ω terminated to RXIN+. Must be AC coupled. |
RXOUT– | 28 | CML-out | Inverted receiver data output. 45 Ω back-terminated to VCC. |
RXOUT+ | 29 | CML-out | Non-inverted data output. 45 Ω back-terminated to VCC. |
SDA | 17 | Digital-in/out | 2-wire interface serial data input. Requires an external 4.7-kΩ to10-kΩ pull-up resistor to VCC. This pin is 3.3-V tolerant. |
SCK | 18 | Digital-in | 2-wire interface serial clock input. Requires an external 4.7-kΩ to10-kΩ pull-up resistor to VCC. This pin is 3.3-V tolerant. |
TX_DIS | 32 | Digital-in | Disables both bias and modulation currents when set to high state. Includes a 250-kΩ pull-up resistor to VCC. Requires an external 4.7 kΩ to 10 kΩ pull-up resistor to VCC for proper operation Toggle to reset a fault condition. This is an ORed function with the TXBIASEN bit (bit 2 in register 1). This pin is 3.3-V tolerant. |
TXIN+ | 4 | Analog-in | Non-inverted transmitter data input. On-chip differentially 100 Ω terminated to TXIN–. Must be AC coupled. |
TXIN– | 5 | Analog-in | Inverted transmitter data input. On-chip differentially 100 Ω terminated to TXIN+. Must be AC coupled. |
TX_FLT | 31 | Digital-out | Transmitter fault detection flag. High level indicates that a fault has occurred. Open drain output. Requires an external 4.7 kΩ to 10 kΩ pull-up resistor to VCC for proper operation. This pin is 3.3-V tolerant. |
TXOUT– | 12 | CML-out | Inverted transmitter data output. Internally terminated in single-ended operation mode. |
TXOUT+ | 13 | CML-out | Non-Inverted transmitter data output. |
VCC_RX | 27, 30 | Supply | 2.5 V ± 5% supply for the receiver. |
VCC_TX | 11, 14 | Supply | 2.5 V ± 5% supply for the transmitter. |
VDD | 15 | Supply | 2.5 V ± 5% supply for the digital circuitry. |
Exposed Pad | EP | Exposed die pad. Solder to the PCB. |