The ONET2804TLP device is a high-gain, limiting transimpedance amplifier (TIA) for parallel optical interconnects with data rates up to 28 Gbps. The device is used in conjunction with a 750-μm pitch photodiode array to convert an optical signal into a differential output voltage. An internal circuit provides the photodiode reverse bias voltage and senses the average photocurrent supplied to each photodiode.
The device can be used with pin control or a two-wire serial interface to allow control of the output amplitude, gain, bandwidth, and input threshold.
The ONET2804TLP provides 17.5-GHz bandwidth, a gain of 7.5 kΩ, an input-referred noise of 2 µArms, and a received signal strength indicator (RSSI) for each channel. 40-dB isolation between channels results in low crosstalk penalty in the receiver.
The device requires a single 2.8-V to 3.3-V supply and typically dissipates 90 mW per channel with a differential output amplitude of 300 mVPP. The device is characterized for operation from –40°C to +100°C and is available in die form with a 750-μm channel pitch.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
ONET2804TLP | Base Die in Waffle Pack | 3250 µm × 1450 µm |
DATE | REVISION | NOTES |
---|---|---|
July 2017 | * | Initial release. |
PAD | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
ADR0 | 54 | Digital input | 2-wire interface address programming pin. Leave this pad open for a default address of 0001100. Grounding this pad changes the first address bit to a 1 (0001101). |
ADR1 | 53 | Digital input | 2-wire interface address programming pin. Leave this pad open for a default address of 0001100. Grounding this pad changes the second address bit to a 1 (0001110). |
AMPL | 6 | Digital input | 3-state input for amplitude control of all four channels. VCC: 500-mVPP differential output swing Open: 300-mVPP differential output swing (default) GND: 250-mVPP differential output swing |
FILTER1 | 12, 14 | Analog output | FILTERx is the bias voltage for the photodiode cathode. These pads are biased to VCC – 100 mV. |
FILTER2 | 19, 21 | ||
FILTER3 | 26, 28 | ||
FILTER4 | 33, 35 | ||
GAIN | 8 | Digital input | 3-state input for gain control of all four channels. VCC: Minimum transimpedance Open: Default transimpedance GND: Medium transimpedance |
GND | 11, 15, 18, 22, 25, 29, 32, 36, 47, 48, 51, 52, 55, 56, 59, 60, 63, 64, 67, 68, 71, 72, 75, 76 | Supply | Circuit ground. All GND pads are connected on the die. Bonding all pads is recommended, except for pads 11, 15, 18, 22, 25, 29, 32, and 36. |
I2CENA | 5 | Digital input | 2-wire control option. Leave the pad unconnected for pad control of the device. Two-wire control can be enabled by applying a high signal to the pad. |
IN1 | 13 | Analog input | INx is the data input to corresponding TIA channel (connect to photodiode anode) |
IN2 | 20 | ||
IN3 | 27 | ||
IN4 | 34 | ||
NC | 16, 17, 23, 24, 30, 31, 42, 61, 62, 69 | No connection | Do not connect |
NRESET | 70 | Digital input | Used to reset the 2-wire state machine and registers. Leave open for normal operation and set low to reset the 2-wire interface. |
OUT1– | 73 | Analog output | Inverted CML data output for channel x. On-chip, 50-Ω, back-terminated to VCC. |
OUT2– | 65 | ||
OUT3– | 57 | ||
OUT4– | 49 | ||
OUT1+ | 74 | Analog output | Noninverted CML data output for channel x. On-chip, 50-Ω, back-terminated to VCC. |
OUT2+ | 66 | ||
OUT3+ | 58 | ||
OUT4+ | 50 | ||
RATE | 7 | Digital input | 3-state input for bandwidth control of all four channels. VCC: Increase the bandwidth Open: 21-GHz bandwidth (default) GND: Reduce the bandwidth |
RSSI1 | 9 | Analog output | Indicates the strength of the received signal (RSSI) for channel x if the photodiode is biased from FILTERx. The analog output current is proportional to the input data amplitude. Connect to an external resistor to ground (GND). For proper operation, ensure that the voltage at the RSSIx pad does not exceed VCC – 0.65 V. If the RSSI feature is not used, leave these pads open. |
RSSI2 | 10 | ||
RSSI3 | 37 | ||
RSSI4 | 38 | ||
SCL | 40 | Digital input | 2-wire interface serial clock input. Includes a 10-kΩ pullup resistor to VCC. |
SDA | 39 | Digital input/output | 2-wire interface serial data input. Includes a 10-kΩ pullup resistor to VCC. |
TRSH | 41 | Digital input | 3-state input for the threshold control. VCC: Crossing point shifted down Open: No threshold adjustment (default) GND: Crossing point shifted up |
VCCI1 | 4 | Supply | 2.8 V to 3.47 V supply voltage for the input TIAx stage. |
VCCI2 | 3 | ||
VCCI3 | 44 | ||
VCCI4 | 43 | ||
VCCO1 | 1 | Supply | 2.8 V to 3.47 V supply voltage for the AGCx and CMLx amplifiers. |
VCCO2 | 2 | ||
VCCO3 | 45 | ||
VCCO4 | 46 |
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply voltage(1) | VCCIx, VCCOx | –0.3 | 4 | V |
Voltage(1) | FILTERx, OUTx+, OUTx–, RSSIx, SCL, SDA, I2CENA, ICC_ADJ, AMPL, RATE, GAIN, TRSH, ADR1, ADR0, and NRESET | –0.3 | 4 | V |
Average input current | INx | –0.7 | 5 | mA |
FILTERx | –8 | 8 | mA | |
Continuous current at outputs | OUTx+, OUTx– | –8 | 8 | mA |
Maximum junction temperature, TJ | 125 | °C | ||
Storage temperature, Tstg | –65 | 150 | °C |
VALUE | UNIT | ||||
---|---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | All pins except INx | ±1000 | V |
INx pins | ±500 |
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VCC | Supply voltage | 2.8 | 3.3 | 3.47 | V | |
I(INx) | Average input current | 2.7 | mA | |||
TA | Operating backside die temperature | –40 | 100 | °C | ||
L(FILTER), L(IN) | Wire-bond inductance at the FILTERx and INx pins | 0.3 | nH | |||
C(PD) | Photodiode capacitance | 0.1 | pF | |||
VIH | Digital input high voltage | SDA, SCL | 2 | V | ||
VIL | Digital input low voltage | SDA, SCL | 0.8 | V | ||
3-state input high voltage | VCC – 0.4 | V | ||||
3-state input low voltage | 0.4 | V |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | TEST LEVEL(3) | |
---|---|---|---|---|---|---|---|
VCC | Supply voltage | 2.8 | 3.3 | 3.47 | V | A | |
ICC | Supply current | Per channel, 30-μAPP input, 27°C | 22 | 42 | mA | A | |
Per channel, 30-μAPP input, maximum 85°C | 30 | C | |||||
Per channel, 30-μAPP input, maximum 100°C | 36 | C | |||||
P(RX) | Receiver power dissipation | Per channel, 30-μAPP input, 27°C | 73 | 139 | mW | A | |
Per channel, 30-μAPP input, maximum 85°C | 99 | C | |||||
Per channel, 30-μAPP input, maximum 100°C | 118 | C | |||||
VIN | Input bias voltage | 0.75 | 0.85 | 0.98 | V | A | |
ROUT | Output resistance | Single-ended to VCC | 40 | 50 | 60 | Ω | A |
V(FILTER) | Photodiode bias voltage(1) | 2.8 | 3.2 | V | A | ||
A(RSSI_IB) | RSSI gain | Resistive load to GND(2) | 0.49 | 0.5 | 0.54 | A/A | A |
RSSIx feature output offset current (no light) | 0 | 2.5 | µA | A |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | TEST LEVEL(5) | |
---|---|---|---|---|---|---|---|
Z21 | Small-signal transimpedance | 25-μAPP input signal | 7.5 | kΩ | C | ||
f(3dB-H) | –3-dB bandwidth | 25-μAPP input signal(1) | 17.5 | GHz | C | ||
f(3dB-L) | Low-frequency, –3-dB bandwidth | 30 | kHz | C | |||
iN(IN) | Input-referred RMS noise | CPD = 0.1 pF, 28-GHz BT4 filter(2) | 2 | μA | C | ||
DJ | Deterministic jitter | 35 µAPP < iIN < 250 µAPP
(27.95 Gbps, PRBS9 pattern) |
2 | psPP | C | ||
250 µAPP < iIN < 500 µAPP
(27.95 Gbps, PRBS9 pattern) |
2 | C | |||||
500 µAPP < iIN < 2900 µAPP
(27.95 Gbps, PRBS9 pattern) |
4 | C | |||||
VOD | Differential output voltage | 500-mVPP setting | 250 | 500 | 700 | mVPP | C |
Crosstalk | Between adjacent channels, up to 20 GHz(3) | –40 | dB | C | |||
RSSIx response time | 1 | μs | C | ||||
PSRR | Power-supply rejection ratio | f < 10 MHz(4) | –15 | dB | C |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
fSCK | SCK clock frequency | 400 | kHz | ||
tBUF | Bus free time between START and STOP conditions | 1.3 | µs | ||
tHDSTA | Hold time after repeated START condition. After this period, the first clock pulse is generated. | 0.6 | µs | ||
tLOW | Low period of the SCK clock | 1.3 | µs | ||
tHIGH | High period of the SCK clock | 0.6 | µs | ||
tSUSTA | Setup time for a repeated START condition | 0.6 | µs | ||
tHDDAT | Data hold time | 0 | µs | ||
tSUDAT | Data setup time | 100 | ns | ||
tR | Rise time of both SDA and SCK signals | 300 | ns | ||
tF | Fall time of both SDA and SCK signals | 300 | ns | ||
tSUSTO | Setup time for STOP condition | 0.6 | µs |
27.95 Gbps |
27.95 Gbps |
27.95 Gbps |
27.95 Gbps |