The OP07C and OP07D (OP07x) devices offer low offset and long-term stability by means of a low-noise, chopperless, bipolar‑input‑transistor amplifier circuit. For most applications, external components are not required for offset nulling and frequency compensation. The true differential input, with a wide input-voltage range and outstanding common-mode rejection, provides maximum flexibility and performance in high-noise environments and in noninverting applications. Low bias currents and extremely high input impedances are maintained over the entire temperature range.
For improved performance and wider temperature range, see the next generation OPA207 with low power, and OPA202 with heavy capacitive load drive capability.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
OP07C, OP07D | D (SOIC, 8) | 4.90 mm × 3.91 mm |
P (PDIP, 8) | 9.81 mm × 6.35 mm | |
PS (SO, 8) | 6.20 mm × 5.30 mm |
Changes from Revision G (November 2014) to Revision H (July 2022)
Changes from Revision F (January 2014) to Revision G (November 2014)
Changes from Revision E (May 2004) to Revision F (January 2014)