The OPA1611 (single) and OPA1612 (dual) bipolar-input operational amplifiers achieve very low
1.1-nV/√Hz noise density with an ultralow distortion of 0.000015% at 1 kHz. The OPA1611 and OPA1612 offer rail-to-rail output swing to within 600 mV with a 2-kΩ load, which increases headroom and maximizes dynamic range. These devices also have a high output drive capability of ±30 mA.
These devices operate over a very wide supply range of ±2.25 V to ±18 V, on only 3.6 mA of supply current per channel. The OPA1611 and OPA1612 op amps are unity-gain stable and provide excellent dynamic behavior over a wide range of load conditions.
The dual version features completely independent circuitry for lowest crosstalk and freedom from interactions between channels, even when overdriven or overloaded.
Both the OPA1611 and OPA1612 are available in SOIC-8 packages and the OPA1612 is available in SON-8. These devices are specified from –40°C to +85°C.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
OPA1611 | SOIC (8) | 4.90 mm × 3.91 mm |
OPA1612 | SOIC (8) | 4.90 mm × 3.91 mm |
SON (8) | 3.00 mm × 3.00 mm |
Changes from B Revision (July 2011) to C Revision
Changes from A Revision (August 2009) to B Revision
PIN | I/O | DESCRIPTION | |||
---|---|---|---|---|---|
NAME | NO. | ||||
D (OPA1611) | D (OPA1612) | DRG (OPA1612) | |||
–IN | 2 | — | — | I | Inverting input |
+IN | 3 | — | — | I | Noninverting input |
–IN A | — | 2 | 2 | I | Inverting input, channel A |
+IN A | — | 3 | 3 | I | Noninverting input, channel A |
–IN B | — | 6 | 6 | I | Inverting input, channel B |
+IN B | — | 5 | 5 | I | Noninverting input, channel B |
NC | 1, 5, 8 | — | — | — | No internal connection |
OUT | 6 | — | — | O | Output |
OUT A | — | 1 | 1 | O | Output, channel A |
OUT B | — | 7 | 7 | O | Output, channel B |
V– | 4 | 4 | 4 | — | Negative (lowest) power supply |
V+ | 7 | 8 | 8 | — | Positive (highest) power supply |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Supply voltage | VS = (V+) – (V–) | 40 | V | ||
Input voltage | (V–) – 0.5 | (V+) + 0.5 | V | ||
Input current (all pins except power-supply pins) | ±10 | mA | |||
Output short-circuit(2) | Continuous | ||||
Operating temperature | (TA) | –55 | +125 | °C | |
Junction temperature | (TJ) | 200 | °C |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Tstg | Storage temperature range | –65 | +150 | °C | |
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins(1) | –3000 | 3000 | V |
Charged device model (CDM), per JEDEC specification JESD22-C101, all pins(2) | –1000 | 1000 | |||
Machine model (MM) | –200 | 200 |
MIN | NOM | MAX | UNIT | |
---|---|---|---|---|
Supply voltage (V+ – V–) | 4.5 (±2.25) | 36 (±18) | V | |
Specified temperature | –40 | +85 | °C |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
AUDIO PERFORMANCE | ||||||
THD+N | Total harmonic distortion + noise | G = +1, f = 1 kHz, VO = 3 VRMS | 0.000015% | |||
–136 | dB | |||||
IMD | Intermodulation distortion | SMPTE/DIN two-tone, 4:1 (60 Hz and 7 kHz), G = +1, VO = 3 VRMS |
0.000015% | |||
–136 | dB | |||||
DIM 30 (3-kHz square wave and 15-kHz sine wave), G = +1, VO = 3 VRMS | 0.000012% | |||||
–138 | dB | |||||
CCIF twin-tone (19 kHz and 20 kHz), G = +1, VO = 3 VRMS |
0.000008% | |||||
–142 | dB | |||||
FREQUENCY RESPONSE | ||||||
GBW | Gain-bandwidth product | G = 100 | 80 | MHz | ||
G = 1 | 40 | MHz | ||||
SR | Slew rate | G = –1 | 27 | V/μs | ||
Full-power bandwidth(1) | VO = 1 VPP | 4 | MHz | |||
Overload recovery time | G = –10 | 500 | ns | |||
Channel separation (dual) | f = 1 kHz | –130 | dB | |||
NOISE | ||||||
Input voltage noise | f = 20 Hz to 20 kHz | 1.2 | μVPP | |||
en | Input voltage noise density(2) | f = 10 Hz | 2 | nV/√Hz | ||
f = 100 Hz | 1.5 | nV/√Hz | ||||
f = 1 kHz | 1.1 | 1.5 | nV/√Hz | |||
In | Input current noise density | f = 10 Hz | 3 | pA/√Hz | ||
f = 1 kHz | 1.7 | pA/√Hz | ||||
OFFSET VOLTAGE | ||||||
VOS | Input offset voltage | VS = ±15 V | ±100 | ±500 | μV | |
dVOS/dT | VOS over temperature(2) | TA = –40°C to +85°C | 1 | 4 | μV/°C | |
PSRR | Power-supply rejection ratio | VS = ±2.25 V to ±18 V | 0.1 | 1 | μV/V | |
INPUT BIAS CURRENT | ||||||
IB | Input bias current | VCM = 0 V | ±60 | ±250 | nA | |
VCM = 0 V, DRG package only | ±60 | ±300 | nA | |||
IB over temperature(2) | TA = –40°C to +85°C | 350 | nA | |||
IOS | Input offset current | VCM = 0 V | ±25 | ±175 | nA | |
INPUT VOLTAGE RANGE | ||||||
VCM | Common-mode voltage range | (V–) + 2 | (V+) – 2 | V | ||
CMRR | Common-mode rejection ratio | (V–) + 2 V ≤ VCM ≤ (V+) – 2 V | 110 | 120 | dB | |
INPUT IMPEDANCE | ||||||
Differential | 20k || 8 | Ω || pF | ||||
Common-mode | 109 || 2 | Ω || pF | ||||
OPEN-LOOP GAIN | ||||||
AOL | Open-loop voltage gain | (V–) + 0.2 V ≤ VO ≤ (V+) – 0.2 V, RL = 10 kΩ | 114 | 130 | dB | |
(V–) + 0.6 V ≤ VO ≤ (V+) – 0.6 V, RL = 2 kΩ | 110 | 114 | dB | |||
OUTPUT | ||||||
VOUT | Voltage output | RL = 10 kΩ, AOL ≥ 114 dB | (V–) + 0.2 | (V+) – 0.2 | V | |
RL = 2 kΩ, AOL ≥ 110 dB | (V–) + 0.6 | (V+) – 0.6 | V | |||
IOUT | Output current | See Figure 27 | mA | |||
ZO | Open-loop output impedance | See Figure 28 | Ω | |||
ISC | Short-circuit current | +55 | mA | |||
–62 | mA | |||||
CLOAD | Capacitive load drive | See Typical Characteristics | pF | |||
POWER SUPPLY | ||||||
VS | Specified voltage | ±2.25 | ±18 | V | ||
IQ | Quiescent current (per channel) | IOUT = 0 A | 3.6 | 4.5 | mA | |
IQ over Temperature(2) | TA = –40°C to +85°C | 5.5 | mA | |||
TEMPERATURE RANGE | ||||||
Specified range | –40 | +85 | °C | |||
Operating range | –55 | +125 | °C | |||
θJA | Thermal resistance, SOIC-8 | 150 | °C/W |