SBOSA00B December 2019 – August 2020 OPA1637
PRODUCTION DATA
The OPA1637 has two functional modes: normal operation and power-down. The power-down state is enabled when the voltage on the power-down pin is lowered to less than the power-down threshold. In the power-down state, the quiescent current is significantly reduced, and the output voltage is high-impedance. This high impedance can lead to the input voltages (+IN and –IN) separating, and forward-biasing the ESD protection diodes. See Section 9 for guidance on power-down operation.