SBOSA00B December 2019 – August 2020 OPA1637
PRODUCTION DATA
The OPA1637 features a power-down circuit to disable the amplifier when a low-power mode is required by the system. In the power-down state, the amplifier outputs are in a high-impedance state, and the amplifier total quiescent current is reduced to less than 20 µA.