SLOS805C July 2012 – August 2016 OPA1662-Q1
PRODUCTION DATA.
The OPA1662-Q1 is specified for operation from 3 V to 36 V (±1.5 V to 18 V) and at an ambient operating temperature from –40°C to 85°C. Parameters that can exhibit significant variance with regard to operating voltage or temperature are presented in Typical Characteristics.