SBOS489A December 2011 – December 2024 OPA1662 , OPA1664
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The OPA166x series op amps operate from ±1.5V to ±18V supplies while maintaining excellent performance. The OPA166x series can operate with as little as 3V between the supplies and with up to 36V between the supplies. However, some applications do not require equal positive and negative output voltage swing. With the OPA166x series, power-supply voltages do not need to be equal. For example, set the positive supply to 25V with the negative supply at –5V.
In all cases, the common-mode voltage must be maintained within the specified range. In addition, key parameters are specified over the specified temperature range of TA = –40°C to +85°C. Parameters that vary significantly with operating voltage or temperature are shown in the Typical Characteristics.