SBOS931B January 2019 – August 2019 OPA1671
PRODUCTION DATA.
The dynamic characteristics of the OPA1671 amplifiers are optimized for commonly encountered gains, loads, and operating conditions. The combination of low closed-loop gain and high capacitive loads decreases the phase margin of the amplifier and can lead to gain peaking or oscillations. As a result, heavier capacitive loads must be isolated from the output. Add a small resistor (for example, RS = 50 Ω) in series with the output to isolate heavier capacitive loads.