SBOS855E January 2017 – December 2022 OPA1677 , OPA1678 , OPA1679
PRODUCTION DATA
PIN | TYPE | DESCRIPTION | ||
---|---|---|---|---|
NAME | NO. | |||
D (SOIC) |
DBV (SOT-23) | |||
–IN | 2 | 4 | Input | Inverting input |
+IN | 3 | 3 | Input | Noninverting input |
OUT | 6 | 1 | Output | Output |
V– | 4 | 2 | Power | Negative (lowest) power supply |
V+ | 7 | 5 | Power | Positive (highest) power supply |
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
–IN A | 2 | Input | Inverting input, channel A |
+IN A | 3 | Input | Noninverting input, channel A |
–IN B | 6 | Input | Inverting input, channel B |
+IN B | 5 | Input | Noninverting input, channel B |
OUT A | 1 | Output | Output, channel A |
OUT B | 7 | Output | Output, channel B |
V– | 4 | Power | Negative (lowest) power supply |
V+ | 8 | Power | Positive (highest) power supply |
Thermal Pad | Thermal pad | — | For DRG (SON-8) package. Exposed thermal die pad on underside. Connect thermal die pad to V–. Solder the thermal pad to improve heat dissipation and provide specified performance. |
PIN | TYPE | DESCRIPTION | ||
---|---|---|---|---|
NAME | NO. | |||
D (SOIC) PW (TSSOP) |
RUM (QFN) | |||
–IN A | 2 | 1 | Input | Inverting input, channel A |
+IN A | 3 | 2 | Input | Noninverting input, channel A |
–IN B | 6 | 5 | Input | Inverting input, channel B |
+IN B | 5 | 4 | Input | Noninverting input, channel B |
–IN C | 9 | 8 | Input | Inverting input, channel C |
+IN C | 10 | 9 | Input | Noninverting input, channel C |
–IN D | 13 | 12 | Input | Inverting input, channel D |
+IN D | 12 | 11 | Input | Noninverting input, channel D |
NC | — | 13 | — | No connect |
NC | — | 16 | — | No connect |
OUT A | 1 | 15 | Output | Output, channel A |
OUT B | 7 | 6 | Output | Output, channel B |
OUT C | 8 | 7 | Output | Output, channel C |
OUT D | 14 | 14 | Output | Output, channel D |
V+ | 4 | 3 | Power | Positive (highest) power supply |
V– | 11 | 10 | Power | Negative (lowest) power supply |
Thermal Pad | — | Thermal pad | — | Exposed thermal die pad on underside. Connect thermal die pad to V–. Solder the thermal pad to improve heat dissipation and provide specified performance. |