SBOS855E January 2017 – December 2022 OPA1677 , OPA1678 , OPA1679
PRODUCTION DATA
at TA = 25°C, VS = ±15 V, and RL = 2 kΩ, (unless otherwise noted)
CL = 10 pF |
VOUT = 3 VRMS | RL = 2 kΩ | Bandwidth = 80 kHz |
f = 1 kHz | RL = 2 kΩ | Bandwidth = 80 kHz |
VOUT = 3 VRMS | Gain = 1 V/V |
Gain = 1 V/V | CL = 100 pF |
Gain = +1 V/V | RF = 2 kΩ | CL = 100 pF |
G = 1 |
Gain = –10 V/V |
CL = 10 pF |
VOUT = 3 VRMS | RL = 600 Ω | Bandwidth = 80 kHz |
f = 1 kHz | RL = 600 Ω | Bandwidth = 80 kHz |
Gain = –1 V/V | CL = 100 pF |
Gain = –1 V/V | CL = 100 pF |
G = 1 |
Gain = –10 V/V |
Gain = 1 V/V |