SBOS855E January 2017 – December 2022 OPA1677 , OPA1678 , OPA1679
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
AUDIO PERFORMANCE | |||||||
THD+N | Total harmonic distortion + noise | G = 1, RL = 600 Ω, f = 1 kHz, VO = 3 VRMS | 0.0001% | ||||
–120 | dB | ||||||
IMD | Intermodulation distortion | G = 1 VO = 3 VRMS |
SMPTE/DIN two-tone, 4:1 (60 Hz and 7 kHz) |
0.0001% | |||
–120 | dB | ||||||
DIM 30 (3-kHz square wave and 15-kHz sine wave) |
0.0001% | ||||||
–120 | dB | ||||||
CCIF twin-tone (19 kHz and 20 kHz) |
0.0001% | ||||||
–120 | dB | ||||||
FREQUENCY RESPONSE | |||||||
GBW | Gain-bandwidth product | G = 1 | 16 | MHz | |||
SR | Slew rate | G = –1 | 9 | V/µs | |||
Full power bandwidth(1) | VO = 1 VP | 1.4 | MHz | ||||
Overload recovery time | G = –10 | 1 | µs | ||||
Channel separation (dual and quad) | f = 1 kHz | –130 | dB | ||||
NOISE | |||||||
en | Input voltage noise | f = 20 Hz to 20 kHz | 5.4 | µVPP | |||
f = 0.1 Hz to 10 Hz | 1.74 | ||||||
Input voltage noise density | f = 1 kHz | 4.5 | nV/√Hz | ||||
in | Input current noise density | f = 1 kHz | 3 | fA/√Hz | |||
OFFSET VOLTAGE | |||||||
VOS | Input offset voltage | VS = ±2.25 V to ±18 V | ±0.5 | ±2 | mV | ||
VS = ±2.25 V to ±18 V, TA = –40°C to 125°C(2) | 2 | µV/°C | |||||
PSRR | Power-supply rejection ratio | VS = ±2.25 V to ±18 V | 3 | 8 | µV/V | ||
INPUT BIAS CURRENT | |||||||
IB | Input bias current | VCM = 0 V | ±10 | pA | |||
IOS | Input offset current | VCM = 0 V | ±10 | pA | |||
INPUT VOLTAGE RANGE | |||||||
VCM | Common-mode voltage range | (V–)+0.5 | (V+) – 2 | V | |||
CMRR | Common-mode rejection ratio | 100 | 110 | dB | |||
INPUT IMPEDANCE | |||||||
Differential | 100 || 6 | MΩ || pF | |||||
Common-mode | 6000 || 2 | GΩ || pF | |||||
OPEN-LOOP GAIN | |||||||
AOL | Open-loop voltage gain | (V–) + 0.8 V ≤ VO ≤ (V+) – 0.8 V | 106 | 114 | dB | ||
OUTPUT | |||||||
VO | Output voltage | (V–) + 0.8 | (V+) – 0.8 | V | |||
IOUT | Output Current | See Section 6.8 | mA | ||||
ZO | Open-loop output impedance | f = 1 MHz | See Section 6.8 | Ω | |||
ISC | Short-circuit current(3) | ±50 | mA | ||||
CL | Capacitive load drive | 100 | pF | ||||
POWER SUPPLY | |||||||
IQ | Quiescent current (per channel) | IO = 0 A | 2 | 2.5 | mA | ||
IO = 0 A, TA = –40°C to 125°C(2) | 2.8 |