SBOS724A September 2015 – June 2022 OPA1688
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
AUDIO PERFORMANCE | |||||||
THD+N | Total harmonic distortion + noise | G = 1, f = 1 kHz, VO = 3.5 VRMS , RL = 2 kΩ | 0.00005% | ||||
–126 | dB | ||||||
G = 1, f = 1 kHz, VO = 3.5 VRMS , RL = 600 Ω | 0.000051% | ||||||
–126 | dB | ||||||
G = 1, f = 1 kHz, PO = 10 mW, RL = 128 Ω | 0.000153% | ||||||
–116 | dB | ||||||
G = 1, f = 1 kHz, PO = 10 mW, RL = 32 Ω | 0.000357% | ||||||
–109 | dB | ||||||
G = 1, f = 1 kHz, PO = 10 mW, RL = 16 Ω | 0.000616% | ||||||
–104 | dB | ||||||
FREQUENCY RESPONSE | |||||||
GBP | Gain bandwidth product | G = 1 | 10 | MHz | |||
SR | Slew rate | G = 1 | 8 | V/µs | |||
Full-power bandwidth(1) | VO = 1 VPP | 1.3 | MHz | ||||
Overload recovery time | VIN × gain > VS | 200 | ns | ||||
Channel separation (dual) | f = 1 kHz | –120 | dB | ||||
tS | Settling time | To 0.1%, VS = ±18 V, G = 1, 10-V step | 3 | µs | |||
NOISE | |||||||
En | Input voltage noise | f = 0.1 Hz to 10 Hz | 2.5 | µVPP | |||
en | Input voltage noise density(2) | f = 100 Hz | 14 | nV/√Hz | |||
f = 1 kHz | 8 | ||||||
in | Input current noise density | f = 1 kHz | 1.8 | fA/√Hz | |||
OFFSET VOLTAGE | |||||||
VOS | Input offset voltage | TA = 25°C | ±0.25 | ±1.5 | mV | ||
TA = –40°C to +85°C | ±1.6 | ||||||
dVOS/dT | VOS over temperature(2) | TA = –40°C to +85°C | ±0.5 | ±2 | µV/°C | ||
PSRR | Power-supply rejection ratio | TA = –40°C to +85°C | ±1 | ±2.5 | µV/V | ||
Channel separation, dc | At dc | 0.1 | µV/V | ||||
INPUT BIAS CURRENT | |||||||
IB | Input bias current | TA = 25°C | ±10 | ±20 | pA | ||
TA = –40°C to +85°C | ±1.5 | nA | |||||
IOS | Input offset current | TA = 25°C | ±3 | ±7 | pA | ||
TA = –40°C to +85°C | ±250 | pA | |||||
INPUT VOLTAGE RANGE | |||||||
VCM | Common-mode voltage range(3) | (V–) – 0.1 V | (V+) – 2 V | V | |||
CMRR | Common-mode rejection ratio | VS = ±2.25 V, (V–) – 0.1 V
< VCM < (V+) – 2 V, TA = –40°C to +85°C | 90 | 104 | dB | ||
VS = ±18 V, (V–) – 0.1 V <
VCM < (V+) – 2 V, TA = –40°C to +85°C | 104 | 120 | |||||
INPUT IMPEDANCE | |||||||
Differential | 100 || 7 | MΩ || pF | |||||
Common-mode | 6 || 1.5 | 1012Ω || pF | |||||
OPEN-LOOP GAIN | |||||||
AOL | Open-loop voltage gain | (V–) + 0.35 V < VO <
(V+) – 0.35 V, RL = 10 kΩ, TA = –40°C to +85°C | 108 | 130 | dB | ||
(V–) + 0.5 V < VO < (V+)
– 0.5 V, RL = 2 kΩ, TA = –40°C to +85°C | 118 | ||||||
OUTPUT | |||||||
VO | Voltage output swing from rail | IL = ±1 mA | (V–) + 0.1 V | (V+) – 0.1 V | mV | ||
VS = 36 V, RL = 10 kΩ | 70 | 90 | |||||
VS = 36 V, RL = 2 kΩ | 330 | 400 | |||||
ZO | Open-loop output impedance | f = 1 MHz, IO = 0 A | 60 | Ω | |||
ISC | Short-circuit current | ±75 | mA | ||||
CLOAD | Capacitive load drive | See Section 7.6 | pF | ||||
POWER SUPPLY | |||||||
IQ | Quiescent current per amplifier | IO = 0 A | 1.6 | 1.8 | mA | ||
IO = 0 A, TA = –40°C to +85°C | 2 |