SBOS566C June 2017 – October 2018 OPA1692
PRODUCTION DATA.
N = 1160 | Mean = –139.2 µV | Std. Dev. = 105.4 µV |
N = 1160 | Mean = 0.07 nA | Std. Dev. = 1.58 nA |
G = 1 |
G = –1 | 10-mV input step |
VOUT = 3 VRMS | RL = 600 Ω | 80-kHz bandwidth |
VOUT = 3 VRMS | G = 1 | 80-kHz bandwidth |
f = 1 kHz | 80-kHz bandwidth |
80-kHz bandwidth |
f = 1 kHz | VO = 3 VRMS | RL = 600 Ω |
100-pF capacitive load | 10-mV input step | G = 1 |
100-pF capacitive load | 10-V input step | G = 1 |
5 typical units |
VS = ±1.75 V |
VS = ±1.75 V |
Sinking |
N = 580 | Mean = 17 µV | Std. Dev. = 145.2 µV |
N = 1160 | Mean = 301.5 nA | Std. Dev. = 7.03 nA |
N = 1160 | Mean = 664.6 µA | Std. Dev. = 6.98 µA |
G = 1 | 10-mV input step |
VOUT = 3 VRMS | 80-kHz bandwidth |
VOUT = 3 VRMS | 500-kHz bandwidth |
VOUT = 3 VRMS | G = –1 | 80-kHz bandwidth |
f = 1 kHz | RL = 600 Ω | 80-kHz bandwidth |
f = 20 kHz | VO = 3 VRMS | RL = 600 Ω |
100-pF capacitive load | 10-mV input step | G = –1 |
100-pF capacitive load | 10-V input step | G = –1 |
5 typical units |
Sourcing |