SBOS807E December 2016 – May 2020 OPA187 , OPA2187 , OPA4187
UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA.
PARAMETER | CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
OFFSET VOLTAGE | |||||||
VOS | Input offset voltage | ±1 | ±15 | μV | |||
TA = –40°C to +125°C | ±0.001 | ±0.015 | μV/°C | ||||
PSRR | Power-supply rejection ratio | VS = 4.5 V to 36 V,
TA = –40°C to +125°C |
±0.01 | ±1 | μV/V | ||
INPUT BIAS CURRENT | |||||||
IB | Input bias current | VCM = VS / 2 | ±100 | ±350 | pA | ||
TA = –40°C to +125°C | ±5 | nA | |||||
IOS | Input offset current | ±100 | ±500 | pA | |||
TA = –40°C to +125°C | ±5 | nA | |||||
NOISE | |||||||
en | Input voltage noise | f = 0.1 Hz to 10 Hz | 0.4 | µVPP | |||
f = 0.1 Hz to 10 Hz | 60 | nVrms | |||||
Input voltage noise density | f = 1 kHz | 20 | nV/√Hz | ||||
in | Input current noise density | f = 1 kHz | 160 | fA/√Hz | |||
INPUT VOLTAGE RANGE | |||||||
VCM | Common-mode voltage range | (V–) – 0.1 | (V+) – 2 | V | |||
CMRR | Common-mode rejection ratio | (V–) – 0.1 V < VCM < (V+) – 2 V, VS = ±2.25 V | 114 | 130 | dB | ||
(V–) < VCM < (V+) – 2 V, VS = ±2.25 V, TA = –40°C to +125°C | 120 | 137 | dB | ||||
INPUT IMPEDANCE | |||||||
ZID | Differential | 100 || 6 | MΩ || pF | ||||
ZIC | Common-mode | 6 || 4.2 | 1012 Ω || pF | ||||
OPEN-LOOP GAIN | |||||||
AOL | Open-loop voltage gain | TA = –40°C to +125°C, VS = ±2.25 V to ±4 V, (V–) + 0.3 V < VO < (V+) – 0.3 V, RL = 10 kΩ | 120 | 140 | dB | ||
FREQUENCY RESPONSE | |||||||
GBW | Gain-bandwidth product | 550 | kHz | ||||
SR | Slew rate | VO = 1-V step, G = +1 | 0.2 | V/μs | |||
tOR | Overload recovery time | VIN × G = VS | 8 | μs | |||
THD+N | Total harmonic distortion + noise | 1 kHz, G = +1, VOUT = 1 Vrms, No Load | 0.05% | ||||
OUTPUT | |||||||
Voltage output swing from rail | VS = ±2.25 V to ±4 V, No Load | 5 | 15 | mV | |||
VS = ±2.25 V to ±4 V, RL = 10 kΩ | 15 | 25 | |||||
VS = ±2.25 V to ±4 V, RL = 10 kΩ, TA = –40°C to +125°C | 15 | 30 | |||||
ISC | Short-circuit current | VS = ±2.25, Sinking | –20 | mA | |||
VS = ±2.25, Sourcing | +20 | mA | |||||
RO | Open-loop output resistance | f = 550 kHz, IO = 0, See Figure 21 | 1.4 | kΩ | |||
CLOAD | Capacitive load drive | See Typical Characteristics | |||||
POWER SUPPLY | |||||||
IQ | Quiescent current (per amplifier) | VS = ±2.25 V to VS = ±4 V | 100 | 145 | μA | ||
IO = 0 mA, TA = –40°C to +125°C | 150 | μA |